Brocade compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 8G.
Click to open expanded view
Brocade Compatible SFP+ 8G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#157964
#157964
355,81 € (Incl. VAT)
FS P/N: CWDM-SFP10G-40L
5 Sold
2 Reviews
2 Questions
9 in DE Warehouse, Get it by 19 Jun, 2024
5 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 8G Fibre Channel CWDM SFP+ Transceiver Module (SMF, 1530nm, 40km, LC, DOM)
Specifications
Part Number
CWDM-SFP10G-40L
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1530nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-1~4dBm
Receiver Sensitivity
<-16dBm
Powerbudget
15dB
Receiver Overload
0dBm
Power Consumption
<1.5W
Extinction Ratio
>6dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant, FC-PI-5
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
J***b
France
May 31, 2023
Everything was as hoped for. Our Account Manager (Bunny) was knowledgeable and saved us both order mistakes and time.
Verified Purchase
Helpful 0
Comment 0A***d
France
May 08, 2023
Excellent product and superfast delivery !
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed