FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.
This picture is about IC6ASFTPPUR.

16ft (5m) Industrial Cat6a Shielded (S/FTP) PUR Ethernet Network Patch Cable, Yellow

#157907
#157907

Twisted Pair Stranded Bare Copper 550MHz PoE+ T568B Fluke Test

42,84 € (Incl. VAT)
FS P/N: IC6ASFTPPUR
38 Sold
9 Reviews
2 Questions
Length:
Pre-order, Ship by 02 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

16ft (5m) Industrial Cat6a Shielded (S/FTP) PUR Ethernet Network Patch Cable, Yellow

Industrial ethernet patch cords shall be constructed of category 6A, industrial, stranded, twisted pair cable for S/FTP installations. It is suitable for connection between automation equipment in an industrial environment, this cable is for data transmission applications with a characteristic impedance of 100Ω.

Cat6a network patch cords are a cost-effective solution for industrial environments, supporting up to 10GBase-T and 550MHz within 100 meters of cable. It is fully backward compatible with all previous categories. FS cat6a patch cables conductor apply bare copper with high electrical conductivity and low signal transmission attenuation. The sheath material is PUR, which is durable, flame retardant and resistant to bending.

Specifications
Cable Type
Industrial Cat6a
Shielding Type
Shielded (S/FTP)
Cable Jacket
PUR
Length
16ft (5m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Data Rate Support
10GBase-T
Reference Bandwidth
550MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.5 ± 0.3
Connectors
RJ45
Twisted Pairs
4 Pairs
PoE Compatibility
PoE/PoE+
IP Rating
IP20
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
9
0
0
0
0

G***e

United States

June 27, 2023
5.0
High quality stuff! Everything I wanted.
Verified Purchase
Helpful 3
Comment 0

D***i

United States

June 19, 2023
5.0
Delivery was prompt. I can definitely recommend this supplier.
Verified Purchase
Helpful 4
Comment 0

P***a

United States

June 18, 2023
5.0
Worked well for my purpose.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed