FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 252.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 252.
This picture is about 25.
This picture is about 25.

25m (82ft) NVIDIA InfiniBand MC2206310-025 Compatible 40G FDR QSFP+ Active Optical Cable for SB7800/7890 Switches and ConnectX-5 HCA

#155662
#155662

IB 40G FDR10 AOC ≤1.5W 7.5mm Fiber

142,80 € (Incl. VAT)
FS P/N: QSFP-40G-AO25
95 Sold
5 Reviews
2 Questions
19 in Global Warehouse, Get it by 27 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MC2206310-025 Compatible 40G QSFP+ AOC Cable (25-meter, Active, QSFP+ to QSFP+)

The NVIDIA InfiniBand MC2206310-025 is an 40Gb/s QSFP+ to 40Gb/s QSFP+ Active Optical Cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 10Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.


Note: The FS P/N is changed from QSFP-AO25 to QSFP-40G-AO25, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand (IB) Compatible
MC2206310-025
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Data Rate
40Gbps
Minimum Bend Radius
7.5mm
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8436, QSFP+ MSA, IEEE 802.3ba, InfiniBand FDR10

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 40G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

D***a

United States

May 13, 2023
5.0
Everything looks good, your technician did an excellent job configuring it and it all went well.
Verified Purchase
Helpful 0
Comment 0

C***o

Switzerland

January 19, 2023
5.0
I got the modules. It's works perfectly. Super happy with the whole ordering process.
Verified Purchase
Helpful 0
Comment 0

N***i

Australia

January 18, 2023
5.0
Everything is working as expected. Communication was great for you and the shipping arrived promptly, thank you so much. Definitely will be purchasing from you guys in the future.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed