FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about 11.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 11.
This picture is about 1.
This picture is about 1.
This picture is about 1.

1m (3ft) NVIDIA InfiniBand MFA1A00-E001 Compatible 100G EDR QSFP28 Active Optical Cable for SB7800/7890 Switches and ConnectX-5 HCA

#154825
#154825

IB 100G EDR AOC ≤2.2W 30mm Fiber

149,94 € (Incl. VAT)
FS P/N: QSFP-100G-AO01
123 Sold
4 Reviews
3 Questions
53 in DE Warehouse, Get it by 07 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MFA1A00-E001 Compatible 100G QSFP28 AOC Cable (1-meter, Active, QSFP28 to QSFP28)

The NVIDIA InfiniBand MFA1A00-E001 is 100Gb/s QSFP28 to 100Gb/s QSFP28 Active Optical Cable. Using the Quad Small Form-factor Pluggable Plus 28 (QSFP28) and contains four high-speed electrical copper pairs, each operating at data rates of up to 25Gb/s. This cable is compliant with QSFP28 MSA (Multi-Source Agreement) and IEEE 802.3bm standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.


Note: The FS P/N is changed from Q28-AO01 to QSFP-100G-AO01, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MFA1A00-E001
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
1m (3ft)
Jacket Material
OFNP
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VCSEL
Wavelength
850nm
Power Consumption
<2.2W
MTBF
≈50 Million Hours
Power supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3 bm, SFF-8665
Application
InfiniBand EDR
Warranty
5 Years

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
100G Connectivity for Data Center

Featured with <2.2W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

T***z

Singapore

November 15, 2023
5.0
The installation is complete, and everything is functioning exceptionally well! Thanks for your efforts on getting them shipped as quick as possible. The timing was perfect for this project! We got all the hardware installed and the customer is happy. I'll keep your new products in mind for future projects.
Verified Purchase
Helpful 0
Comment 0

p***a

United States

September 12, 2023
5.0
All good. This cable seamlessly integrated with my networking equipment.
Verified Purchase
Helpful 0
Comment 0

A***n

France

June 30, 2023
5.0
Seems great value.. quick turn around, low cost and 100% working so far... very happy.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed