Intel Compatible 2G Fibre Channel SFP Transceiver Module supports up to 300m link lengths over multi-mode fiber (MMF) using a wavelength of 850nm via an LC connector.
![Intel Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-2GSR-85.](https://resource.fs.com/mall/products/550x550/15428.main.jpg)
Click to open expanded view
![Intel Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-2GSR-85.](https://resource.fs.com/mall/products/60x60/15428.main.jpg)
![Intel Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-2GSR-85.](https://resource.fs.com/mall/products/60x60/15428.B.jpg)
![Intel Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-2GSR-85.](https://resource.fs.com/mall/products/60x60/15428.C.jpg)
![Intel Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-2GSR-85.](https://resource.fs.com/mall/products/60x60/15428.D.jpg)
![Intel Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-2GSR-85.](https://resource.fs.com/mall/products/60x60/15428.E.jpg)
Intel Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module
#15428
#15428
63,07 € (Incl. VAT)
FS P/N: SFP-2GSR-85
3.2K Sold
42 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel Compatible 2G Fibre Channel SFP Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Part Number
SFP-2GSR-85
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
850nm
Max Cable Distance
300m @ 2.67Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
37
3
2
0
0
O***a
United States
January 10, 2019
I was shocked to see the price difference between modules I bought before and this one at first and ordered some then. After receiving and checking, I found that it work exactly the same as netgear modules. Will buy more in near future.
Verified Purchase
Helpful 0
Comment 0G***e
United States
December 25, 2018
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0H***g
United States
December 15, 2018
I checked the reviews of this Fibre Channel SFP and they were positive. The price was competitive, so I made the purchase. The Fibre Channel SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed