FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.
This picture is about QSFP-100G-PC02.

2m (7ft) NVIDIA InfiniBand MCP1600-E002E30 Compatible 100G EDR QSFP28 Passive Direct Attach Copper Twinax Cable for SB7800/7890 Switches and ConnectX-5 HCA

#153624
#153624

IB 100G EDR DAC ≤0.5W 33.5mm 30AWG Twinax

51,17 € (Incl. VAT)
FS P/N: QSFP-100G-PC02
634 Sold
24 Reviews
8 Questions
15 in Global Warehouse, Get it by 28 Jun, 2024
40 in Transit, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MCP1600-E002E30 Compatible 100G QSFP28 DAC Twinax Cable (2-meter, Passive, QSFP28 to QSFP28, 30AWG)

The NVIDIA InfiniBand MCP1600-E002E30 is an 100Gb/s QSFP28 to 100Gb/s QSFP28 Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus 28 (QSFP28) and contains four high-speed electrical copper pairs, each operating at data rates of up to 25Gb/s. This cable is compliant with QSFP28 MSA (Multi-Source Agreement) and IEEE 802.3bj standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q28-PC02E to QSFP-100G-PC02, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP1600-E002E30
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
30AWG
Minimum Bend Radius
33.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP28 MSA, SFF-8665, SFF-8436
Application
InfiniBand EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
All (8)Specification (2)Function (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
24
0
0
0
0

T***y

Australia

October 21, 2023
5.0
I received the cable and plugged it into my switches to compete for my 100gig connection in my rack. The ports came right up. I would highly recommend this cable.
Verified Purchase
Helpful 0
Comment 0

P***k

Singapore

September 05, 2023
5.0
I'm absolutely thrilled with my purchase of the 2PCS QSFP28 Cable, 100G QSFP+ DAC! These cables have exceeded my expectations in terms of both performance and value. The 0.5M length is perfect for connecting devices in close proximity, and the passive direct attach copper twinax design ensures a stable and reliable connection.
Verified Purchase
Helpful 0
Comment 0

D***n

Canada

May 30, 2023
5.0
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed