FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.

2m (7ft) NVIDIA InfiniBand MC2206130-002 Compatible 40G FDR QSFP+ Passive Direct Attach Copper Twinax Cable for SB7800/7890 Switches and ConnectX-5 HCA

#153436
#153436

IB 40G FDR10 DAC ≤0.5W 30.5mm 30AWG Twinax

39,27 € (Incl. VAT)
FS P/N: QSFP-40G-PC02
255 Sold
13 Reviews
6 Questions
525 in DE Warehouse, Get it by 18 Jun, 2024
208 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MC2206130-002 Compatible 40G QSFP+ DAC Twinax Cable (2-meter, Passive, QSFP+ to QSFP+, 30AWG)

The NVIDIA InfiniBand MC2206130-002 is an 40Gb/s QSFP+ to 40Gb/s QSFP+ Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 10Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from QSFP-PC02 to QSFP-40G-PC02, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MC2206130-002
Vendor Name
FS
Form Factor
QSFP+ to QSFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
30AWG
Minimum Bend Radius
30.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ba, QSFP+ MSA, SFF-8436
Application
InfiniBand FDR10

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 40G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
All (6)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
11
2
0
0
0

K***t

United Kingdom

October 15, 2023
4.0
We have received them ahead of the expected date, which is fantastic. Thank you once again, and I look forward to continuing to use your services!
Verified Purchase
Helpful 0
Comment 0

D***y

United States

October 04, 2023
4.0
Used FS for the second time. Great company with great prices. Had no problem with using this QSFP+ DAC cable.
Verified Purchase
Helpful 0
Comment 0

N***a

Canada

March 23, 2023
5.0
The modules arrived fast, and they work after we spoke with support to get the right ones.
So far, we are extremely happy with FS!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed