The Juniper Compatible 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable operates over Multi-Mode Fiber (MMF) and complies with SFF-8636 and hot-pluggable QSFP28 Electrical MSA standards, ensuring compatibility and reliability. It features built-in digital diagnostics monitoring (DDM) for real-time operating parameter access.
This cable provides a highly cost-effective Ethernet connectivity solution for interconnecting devices with 100G QSFP28 ports and 50G QSFP28 ports in data centers, High Performance Computing(HPC), and Switches/Routers/Server/Storage racks, including adjacent racks, for short distances.
Click to open expanded view
1m (3ft) Juniper Networks Compatible 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable
#152983
#152983
316,54 € (Incl. VAT)
FS P/N: Q28-2Q28AO01
0 Sold
4 Reviews
3 Questions
Length:
Pre-order, Ship by 05 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Compatible 100G QSFP28 to 2x50G QSFP28 AOC Cable (1-meter, QSFP28 to QSFP28)
Specifications
Part Number
Q28-2Q28AO01
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Cable Length
1m (3ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
100G:<2.5W
50G:<2W
50G:<2W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
NRZ
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 Electrical MSA, SFF-8636, SFF-8665
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
100G Connectivity for Data Center
Featured with 1.65W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Cable Type | Active Optical Cable | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper |
Data Rate | 100G to 2x50G | 100G to 4x25G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <1.65W | <3.5W | <1.8W | <0.5W | <0.5W |
Cable Length | 1-100m (3ft-328ft) | 1-50m (3ft-164ft) | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) |
Wire AWG | — | — | 26-30AWG | 26-30AWG | 26-30AWG |
Minimum Bend Radius | 30mm | 7.5mm | 33-44.5mm | 26-34mm | 25-30mm |
Media | Optic Fiber | Optic Fiber | Copper | Copper | Copper |
Jacket Material | OFNP | OFNP | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Questions & Answers
Ask a question
All (3)Cable Length (2)FS Box (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
C***i
United Kingdom
December 08, 2023
These 100G AOCs have exceeded my expectations in every aspect – from the ease of installation to the impeccable data transfer speeds. They're the perfect solution for anyone looking to future-proof their network with cutting-edge optical technology. Two thumbs up!
Verified Purchase
Helpful 1
Comment 0S***r
Germany
October 17, 2023
We order some of your products, mainly AOC cables, for use in our Laboratory. These are working fine, and we like the AOC cables very much for a quick connection: they are easily patched and the compatibility they offer often means no need to look for a specific brand.
Verified Purchase
Helpful 2
Comment 0C***f
United States
October 02, 2023
I would highly recommend this cable to anyone who is looking for. Price, quality, shipping time, value all good.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed