This polishing fixture for ST/UPC 20 connectors is made of stainless steel adopting four corners pressurized way which can polish in a more stable and efficient way. Meanwhile, the adapter of connector jig can be interchanged, prolong the service life of grinding plate.
Click to open expanded view
Polishing Fixture/Holder for ST/UPC 20 Connectors (ST/UPC-20 Connector Jig)
#13311
#13311
712,81 € (Incl. VAT)
FS P/N: ST/UPC-20
20 Sold
1 Review
1 Question
Pre-order, Ship by 09 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Polishing Fixture/Holder for ST/UPC 20 Connectors
Specifications
Product Type
Polishing Fixture
Number of Connectors
20
Part Number
ST/UPC-20
Material
Stainless Steel
Apex Offset
0~30μm
Fiber Height
-50~50nm
Dimensions (HxWxD)
6.9"x6.9"x0.56" (174.1x174.1x14.2mm)
Application
ST/UPC
Function
Grinding and Polishing
Grinding Method
Four Corners Pressurized
Note:We can design many other jigs according to the customer request.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Ask a question
All (1)Customization (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
A***m
Switzerland
January 18, 2019
The product has been brought into operation, and the three parameters of the radius of curvature, the apex offset and the core recession of the polished fiber meet the standard requirements.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed