FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.
This picture is about AD-LCA-LCA-4C-FS.

LC/APC to LC/APC Quad OS2 Single Mode Plastic Fiber Optic Adapter/Coupler with Flange

#12068
#12068

Plastic Zirconia Sleeve ≤0.2dB

3,69 € (Incl. VAT)
FS P/N: AD-LCA-LCA-4C-FS
14.6K Sold
13 Reviews
7 Questions
80 in DE Warehouse, Get it by 19 Jun, 2024
249 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

LC/APC to LC/APC Single Mode Quad Plastic Fiber Optic Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Quad
Polish Type
APC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full Flanged
Alignment Sleeve Material
Ceramic
Color
Green
Flammability Rate
UL 94V-0
Package Quantity
1
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Stainless Steel Clip

Allow for easy snap-in installation without tools

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Questions & Answers
Ask a question
All (7)Connection (2)Customization (1)Package Quantity (1)Product Comparison (1)Single Mode/Multimode (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
12
1
0
0
0

T***y

United Kingdom

September 13, 2020
5.0
Reasonable price and fast delivery. There is not much more I can ask for from an online tech vendor. I have used these adapters and they work brilliantly. Very quality products. I recommend FS.COM.
Verified Purchase
Helpful 12
Comment 0

F***s

United States

August 31, 2020
5.0
They have a broad range of connectivity accessories. We get everything we need from a single supplier. It's absolutely fantastic. Easy-to-use website, secure payment, fast delivery. All these make FS an excellent choice for us.
Verified Purchase
Helpful 16
Comment 0

H***e

Ecuador

August 14, 2019
5.0
The shipment was fast. It was delivered on its promise.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed