The 16CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.
Click to open expanded view
16 Channels DWDM Mux Demux, 100GHz C45-C60, 4.0dB Typical IL, LC/UPC, Single Fiber, Side-B, 1U Rack Mount
16 Channels DWDM Mux Demux, 100GHz C45-C60, 4.0dB Typical IL, LC/UPC, Single Fiber, Side-B, 1U Rack Mount
Non-adjacent ≥ 29dB
Storage -40 to 85°C (-40 to 185°F)
Connectivity Solutions
Features
Multiplexing up to 16 channels in 1U space, it applies to metro, regional and long-distance DWDM networks.
Single fiber solution is more efficient and economical for many applications and scenarios and provides the same performance and throughput.
Number of channels | 16 | 16 | 16 |
Wavelength | RX-C45~C60, TX-C21~C36 | C21-C36 | RX-C21~C36, TX-C45~C60 |
Insertion Loss | ≤ 4.8dB, 4.0dB Typical | ≤ 4.9dB, 4.4dB Typical | ≤ 4.8dB, 4.0dB Typical |
Channel Spacing | 0.8nm | 0.8nm | 0.8nm |
Channel Isolation | Adjacent ≥ 25dB Non-adjacent ≥ 29dB | Adjacent ≥ 30dB Non-adjacent ≥ 40dB | Adjacent ≥ 25dB Non-adjacent ≥ 29dB |
Return Loss | ≥ 40dB | ≥ 45dB | ≥ 40dB |
Special Service | — | Monitor, Expansion, 1310nm Port | — |
Technology | AAWG (Gaussian) | TFF (Thin Film Filter) | AAWG (Gaussian) |
Property | Passive | Passive | Passive |
Monitoring Type | — | OPD/OPM | — |
Power Handling | ≤ 300mW | ≤500mW | ≤ 300mW |
Housing | 1U Rack Mount | 1U Rack Mount | 1U Rack Mount |
16 Channels DWDM Mux Demux, 100GHz C45-C60, 4.0dB Typical IL, LC/UPC, Single Fiber, Side-B, 1U Rack Mount
The 16CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.
Non-adjacent ≥ 29dB
Storage -40 to 85°C (-40 to 185°F)
Multiplexing up to 16 channels in 1U space, it applies to metro, regional and long-distance DWDM networks.
Single fiber solution is more efficient and economical for many applications and scenarios and provides the same performance and throughput.
Number of channels | 16 | 16 | 16 |
Wavelength | RX-C45~C60, TX-C21~C36 | C21-C36 | RX-C21~C36, TX-C45~C60 |
Insertion Loss | ≤ 4.8dB, 4.0dB Typical | ≤ 4.9dB, 4.4dB Typical | ≤ 4.8dB, 4.0dB Typical |
Channel Spacing | 0.8nm | 0.8nm | 0.8nm |
Channel Isolation | Adjacent ≥ 25dB Non-adjacent ≥ 29dB | Adjacent ≥ 30dB Non-adjacent ≥ 40dB | Adjacent ≥ 25dB Non-adjacent ≥ 29dB |
Return Loss | ≥ 40dB | ≥ 45dB | ≥ 40dB |
Special Service | — | Monitor, Expansion, 1310nm Port | — |
Technology | AAWG (Gaussian) | TFF (Thin Film Filter) | AAWG (Gaussian) |
Property | Passive | Passive | Passive |
Monitoring Type | — | OPD/OPM | — |
Power Handling | ≤ 300mW | ≤500mW | ≤ 300mW |
Housing | 1U Rack Mount | 1U Rack Mount | 1U Rack Mount |
Questions & Answers
Customer Reviews
Resources
1.259,02 € (Incl. VAT)