FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.
This picture is about FMU-D162136EM3.

16 Channels DWDM Mux Demux, 100GHz C21-C36, with Monitor, Expansion and 1310nm Port, 4.4dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

Hot #72430
Hot #72430

1U Rack Mount ITU-T

1.218,00 € (Excl. VAT)
FS P/N: FMU-D162136EM3
1.449,42 € (Incl. VAT)
FS P/N: FMU-D162136EM3
1.7K Sold
52 Reviews
16 Questions
15 in DE Warehouse, Get it by 23 May, 2024
1 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

16 Channels DWDM Mux Demux, 100GHz C21-C36, with Monitor, Expansion and 1310nm Port, 4.4dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 16CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
16 Channels C21-C36
Channel Spacing
100GHz (0.8nm)
1310nm Port Passband
1260nm~1360nm
Channel Passband
±0.11nm
Insertion Loss
≤4.9dB, 4.4dB Typical
Insertion Loss @ Exp
≤5dB
Insertion Loss @ 1310 Port
≤1.5dB
Insertion Loss @ 1% Mon
≤26dB
Passband Ripple
≤0.5dB
Technology
TFF (Thin Film Filter)
Return Loss
≥45dB
Directivity
≥45dB
Polarization Dependent Loss
≤0.3dB
Polarization Mode Dispersion
≤0.1ps
Channel Isolation
Adjacent ≥30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤500mW
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products

Features

Diversified Ports for 16 Channels DWDM Mux Demux

The C21-C36 channel port for ITU grid DWDM traffic, 1310nm port for 10G/40G/100G/400G legacy traffic, EXP port for service expansion.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Expansion without Service Interruption

Expansion port & 1310nm port make additional channels can be seamlessly added to increase capacity.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Data Center Interconnect for DWDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
16
16
16
Wavelength
C21-C36
RX-C21~C36, TX-C45~C60
RX-C45~C60, TX-C21~C36
Insertion Loss
≤ 4.9dB, 4.4dB Typical
≤ 4.8dB, 4.0dB Typical
≤ 4.8dB, 4.0dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 30dB Non-adjacent ≥ 40dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Return Loss
≥ 45dB
≥ 40dB
≥ 40dB
Special Service
Monitor, Expansion, 1310nm Port
Technology
TFF (Thin Film Filter)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Monitoring Type
OPD/OPM
Power Handling
≤ 500mW
≤ 300mW
≤ 300mW
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
Specifications

16 Channels DWDM Mux Demux, 100GHz C21-C36, with Monitor, Expansion and 1310nm Port, 4.4dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 16CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
16 Channels C21-C36
Channel Spacing
100GHz (0.8nm)
1310nm Port Passband
1260nm~1360nm
Channel Passband
±0.11nm
Insertion Loss
≤4.9dB, 4.4dB Typical
Insertion Loss @ Exp
≤5dB
Insertion Loss @ 1310 Port
≤1.5dB
Insertion Loss @ 1% Mon
≤26dB
Passband Ripple
≤0.5dB
Technology
TFF (Thin Film Filter)
Return Loss
≥45dB
Directivity
≥45dB
Polarization Dependent Loss
≤0.3dB
Polarization Mode Dispersion
≤0.1ps
Channel Isolation
Adjacent ≥30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤500mW
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products
Features
Diversified Ports for 16 Channels DWDM Mux Demux

The C21-C36 channel port for ITU grid DWDM traffic, 1310nm port for 10G/40G/100G/400G legacy traffic, EXP port for service expansion.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Expansion without Service Interruption

Expansion port & 1310nm port make additional channels can be seamlessly added to increase capacity.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Data Center Interconnect for DWDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
16
16
16
Wavelength
C21-C36
RX-C21~C36, TX-C45~C60
RX-C45~C60, TX-C21~C36
Insertion Loss
≤ 4.9dB, 4.4dB Typical
≤ 4.8dB, 4.0dB Typical
≤ 4.8dB, 4.0dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 30dB Non-adjacent ≥ 40dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Return Loss
≥ 45dB
≥ 40dB
≥ 40dB
Special Service
Monitor, Expansion, 1310nm Port
Technology
TFF (Thin Film Filter)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Monitoring Type
OPD/OPM
Power Handling
≤ 500mW
≤ 300mW
≤ 300mW
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

1.218,00 € (Excl. VAT)

1.449,42 € (Incl. VAT)

15 in DE Warehouse
1 in Global Warehouse