The 16CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.
Click to open expanded view
16 Channels DWDM Mux Demux, 100GHz C21-C36, 4.0dB Typical IL, LC/UPC, Single Fiber, Side-A, 1U Rack Mount
#78535
#78535
1.259,02 € (Incl. VAT)
FS P/N: FMU-D162136A
622 Sold
13 Reviews
13 Questions
4 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
3-Year Warranty
16 Channels DWDM Mux Demux, 100GHz C21-C36, 4.0dB Typical IL, LC/UPC, Single Fiber, Side-A, 1U Rack Mount
Specifications
Wavelength
16 Channels RX-C21~C36, TX-C45~C60
Channel Spacing
100GHz (0.8nm)
Channel Passband
± 0.11nm
Insertion Loss
≤ 4.8dB, 4.0dB Typical
Passband Ripple
≤ 1.5dB
Technology
AAWG (Gaussian)
Return Loss
≥ 40dB
Directivity
≥ 40dB
Polarization Dependent Loss
≤ 0.7dB
Polarization Mode Dispersion
≤ 0.5ps
Channel Isolation
Adjacent ≥ 25dB
Non-adjacent ≥ 29dB
Non-adjacent ≥ 29dB
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 300mW
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Passive 16 Channels DWDM Mux Demux
Multiplexing up to 16 channels in 1U space, it applies to metro, regional and long-distance DWDM networks.
Saving the Fiber Resources Needed for WDM Transport
Single fiber solution is more efficient and economical for many applications and scenarios and provides the same performance and throughput.
Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Metro & Long Haul DWDM Network for Data Center Interconnect
Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Service Providers
Data Center Interconnect
Enterprises & Business
Mobile Transport
Dark Fiber Providers
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels | 16 | 16 | 16 |
Wavelength | RX-C21~C36, TX-C45~C60 | C21-C36 | RX-C45~C60, TX-C21~C36 |
Insertion Loss | ≤ 4.8dB, 4.0dB Typical | ≤ 4.9dB, 4.4dB Typical | ≤ 4.8dB, 4.0dB Typical |
Channel Spacing | 0.8nm | 0.8nm | 0.8nm |
Channel Isolation | Adjacent ≥ 25dB Non-adjacent ≥ 29dB | Adjacent ≥ 30dB Non-adjacent ≥ 40dB | Adjacent ≥ 25dB Non-adjacent ≥ 29dB |
Return Loss | ≥ 40dB | ≥ 45dB | ≥ 40dB |
Special Service | — | Monitor, Expansion, 1310nm Port | — |
Technology | AAWG (Gaussian) | TFF (Thin Film Filter) | AAWG (Gaussian) |
Property | Passive | Passive | Passive |
Monitoring Type | — | OPD/OPM | — |
Power Handling | ≤ 300mW | ≤500mW | ≤ 300mW |
Housing | 1U Rack Mount | 1U Rack Mount | 1U Rack Mount |
Questions & Answers
Ask a question
All (13)Application (2)Solutions (2)Certification (1)Compatibility (1)Compatible Modules (1)Matching Transceivers (1)Monitoring (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
0
0
0
0
H***y
United States
June 11, 2019
As advertised, they worked well in my long-haul links
Verified Purchase
Helpful 3
Comment 0C***r
Belgium
May 24, 2019
Amazing Service and products. Well done and keep it up !!!!!
Verified Purchase
Helpful 3
Comment 0p***a
United States
April 29, 2019
I ordered it together with #78535, they worked in pairs in my link, no problem.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed