FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.
This picture is about FS-LRD-4U.

4U Lockable Rackmount Drawer

Hot #72448
Hot #72448

SPCC EIA 19" Racks/Cabinets

177,31 € (Incl. VAT)
FS P/N: FS-LRD-4U
2.2K Sold
14 Reviews
10 Questions
45 in DE Warehouse, Get it by 19 Jun, 2024
69 in Global Warehouse, Get it by 01 Jul, 2024
15 in Transit, Get it by 07 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

4U Lockable Rackmount Drawer

4U Lockable Rack Drawer for EIA 19" racks & cabinets feature heavy-duty steel construction and a built-in lock, providing a secure and long-term durable enclosure to store any equipment you would need on-hand for your data center, such as networking tools, mice, software, manuals, and spare cables. This rackmount drawer has a maximum load capacity of 44 lbs (20 kg). This sliding rack storage drawer is a cost-effective solution that provides tidy, out-of-the-way storage.
It locks securely with the included keys to help prevent damage, tampering, or theft. When not in use, the 4U drawer slides smoothly into the rack, out of the way until the next time you need a quick screwdriver or patch cable.

Specifications
No. of Rack Spaces
4U
Material
SPCC
Dimensions (HxWxD)
7.0''x19''x16.2'' (177x483x412mm)
Weight Capacity - Stationary
44lbs (20kg)
Accessories
Key x2, M6 Screw x4 and M6 Nut x4
Application
Matching for 19" EIA Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Designed to Fit Standard 19'' Rack & Cabinet

Rugged steel body rated to 44lbs of capacity

Mounting to the front of EIA racks or cabinets

Convenient way to keep your essential accessories organized

Smooth Slide Rail

Allows the drawer to extend steady in a straight line, and makes it pushed or pulled more stably as well as faster.

Secure Lock

All drawers come installed with a lock to ensure your valuables stay safe.

Robust Construction

SPCC cold rolled steel construction with a black power-coated finish for durability.

Keep All Your Networking Tools On-hand

The rackmount drawer allows you to secure all the stuff where it is used the most, next to the equipment. It locks securely with the included keys to help prevent damage, tampering or theft.

Questions & Answers
Ask a question
All (10)Application (2)Installation (2)Capacity (1)Compatibility (1)Dimension (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
4.6
5 stars
4 stars
3 stars
2 stars
1 star
9
5
0
0
0

K***e

United States

July 10, 2019
5.0
It is serviceable and adequate for my intended use. The drawer is strong enough to contain some tools such as some cable ties and screws.
Verified Purchase
Helpful 1
Comment 0

C***a

Spain

May 13, 2019
5.0
From the description and photos this one looked to be fairly high quality. When I got it, I believed t that I'd made a good purchase.
Verified Purchase
Helpful 0
Comment 0

K***h

United States

April 10, 2019
5.0
The drawer is very convenient. I can put my equipment accessories in it. Great quality product .
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed