FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-CFS-1U.
This picture is about FS-CFS-1U.
This picture is about FS-CFS-1U.
This picture is about FS-CFS-1U.
This picture is about FS-CFS-1U.
This picture is about FS-CFS-1U.
This picture is about FS-CFS-1U.
This picture is about FS-CFS-1U.

1U 19'' Vented Cantilever Fixed Shelf, SGCC, 9"(250mm) Deep, 22lbs(10kg) Capacity

Hot #71024
Hot #71024

SGCC EIA 19" Racks/Cabinets

41,65 € (Incl. VAT)
FS P/N: FS-CFS-1U
7.1K Sold
24 Reviews
10 Questions
41 in DE Warehouse, Get it by 19 Jun, 2024
39 in Global Warehouse, Get it by 01 Jul, 2024
48 in Transit, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U 19'' Vented Cantilever Fixed Shelf, SGCC, 9"(250mm) Deep, 22lbs(10kg) Capacity

1U vented cantilever fixed shelf, which mounts to the front of EIA 19'' racks or cabinet, providing an aesthetically pleasing solution that allows you to mount test gear, computer equipment, and small networking devices on any EIA 19" rack or cabinet. Besides, the 1U cantilever shelf lets you optimize your working space by giving you the ability to mount equipment to your rack instead of taking up desk or floor space.

Specifications
Product Type
Cantilever Fixed Shelf
No. of Rack Spaces
1U
Material
SGCC
Dimensions (HxWxD)
1.73''x19''x9.85" (44.0x483.0x250.2mm)
Weight Capacity - Stationary
22.0lbs (10kg)
Application
Matching for EIA 19" Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Designed to Fit Standard 19'' Rack & Cabinet

Four point mounting shelf rated to 22lbs of capacity

Mounting to the front of EIA racks or cabinets

Sturdy shelf for storing network devices and other equipment

Cooling Vents

Vents design maximizes airflow while maintaining structural integrity.

Robust Construction

SGCC cold rolled steel construction with a black power-coated finish for durability.

Mounting Hardware

Required mounting hardware is included for versatile installation.

The Ideal Solution for Mounting any Non-rackmount Equipment

Add flexibility and organization to any EIA rack or cabinet installation with shelves, mounting rails, cable management products and more.

Questions & Answers
Ask a question
All (10)Application (2)Installation (2)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
20
4
0
0
0

N***n

United States

May 20, 2022
4.0
Needed this for my work, small shell for hosting a small telecom bridge device in our server room. Only thing stopping me from giving it a 5-star review was that i wish there was a small lip on the back just incase if i'm ever moving the device around, it stays on the shelf without risk of falling off.
Verified Purchase
Helpful 0
Comment 0

A***s

Portugal

October 03, 2020
5.0
Very rigid. I loaded it with a ton of equipments and it holds really well.
Verified Purchase
Helpful 0
Comment 0

J***n

Australia

August 13, 2020
5.0
We appreciate FS products and customer service a lot. Delivery was fast though we didn’t urge the sales rep to send out our orders instantly. Everything we needed was delivered to us in a quick and safe manner. Quality is perfect too. Thank you for what you’ve done.
Verified Purchase
Helpful 17
Comment 0
See all reviews
Resources
Recently Viewed