FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 3.
This picture is about 1.
This picture is about 4.
This picture is about 5.
This picture is about 2.
This picture is about 3.
This picture is about 1.
This picture is about 4.
This picture is about 5.

1U Adjustable Sliding Shelf with 650mm-950mm Mounting Depth and 132.28lbs (60kg) Capacity, with Handle

Hot #167148
Hot #167148

SPCC EIA 19" 4 Post Open Racks/Cabinets

189,21 € (Incl. VAT)
FS P/N: FS-1USSH
385 Sold
0 Review
2 Questions
10 in Transit, Get it by 02 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U Adjustable Sliding Shelf with 650mm-950mm Mounting Depth and 132.28lbs (60kg) Capacity, with Handle

Sliding Equipment Shelf is compatible with 19" EIA standard four-post open racks or cabinets, supporting equipment without rack-mounted brackets such as servers, UPS units, monitors and IT related equipment, etc.

The adjustable sliding shelf mounts easily into 1U of space in a standard 4-post open frame rack or rack enclosure using the included hardware. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak.

Specifications
Product Type
Sliding Shelf
No. of Rack Spaces
1U
Rack Type
4 Post
Weight Capacity - Stationary
132.28lbs (60.00kg)
Dimensions (HxWxD)
1.69''x19.00''x25.59'' (43x483x650mm)
Mounting Depth Range
25.59''-37.40'' (650-950mm)
Material
SPCC
Included Hardware
8x M6 Nuts and Screws
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Flexible Handle for Better Grip

The maximum extension angle of the handle is 180°, and the handle can be folded when it is not needed.

Medium-duty Sliding Shelf for 4-Post Racks

Sliding shelf with sturdy cold-rolled steel construction supports up to 132.28lbs (60kg) for a wide variety of electronic equipment.

Dimensions of Adjustable Sliding Shelf

Standardized design, 1U adjustable sliding shelf with handle.

Fully Extendable Sliding Shelf

Extendable ball bearing slide mounting rails can accommodate varying rack or cabinet depths.

Quick Installation Instructions
The sliding shelf mounts easily into 1U of space in a standard 4-post open frame rack or rack enclosure using the included hardware.
Fixing with M6 Screws
Sliding
products/167148.html
FS-1USSH
products/74124.html
FS-1USSH
Product Type
Sliding Shelf
Sliding Shelf
No. of Rack Spaces
1U
1U
Rack Type
4 Post
4 Post
Material
SPCC
SPCC
Handle
yes
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed