FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.
This picture is about FS-PDUBK.

Vertical PDU Mounting Brackets (2 pcs/Pack)

Hot #78523
Hot #78523

SPCC EIA 19" 2/4 Post Racks/Cabinets

34,51 € (Incl. VAT)
FS P/N: FS-PDUBK
2.3K Sold
9 Reviews
5 Questions
2 in DE Warehouse, Get it by 03 Jun, 2024
65 in Global Warehouse, Get it by 03 Jun, 2024
60 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

PDU Mounting Brackets for Standard 19'' Cabinets and Racks

PDU bracket enables toolless installation of PDUs to EIA-standard 19'' wide 2-Post or 4-Post style racks or cabinets. And it can be used to mount two 2.4'' (60mm) PDUs side by side or one 4.7'' (120mm) PDU.

Specifications
Dimensions (HxWxD)
1.2''x5.3''x3.5'' (30x135x88.4mm)
Supporting Vertical PDU
Dual
Material
SPCC
Color
Black
Included Hardware
12 pcs M6 Cups, Screws and Nuts
Package
2pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Small Size, Big Possibility

Mounting brackets support vertical installation of PDUs, and black coated SPCC steel to enhance mounting bracket service life.

Bracket Accessory - Enables Vertical Installation

The U type mounting holes enable you to mount screws flexibility.

The "teardrop" holes in bracket are designed for tool-less mounting PDUs.

Squared holes are used to mount the PDU on brackets with screws.

Multi-purpose PDU Brackets
The brackets can be fitted to all standard 19'' racks and cabinets. Used to attach 0U or 1U PDUs to cabinets and rack systems.
Mounting 1U PDU with M6 screws.
Toolless mounting vertical 0U PDU.
Specifications

PDU Mounting Brackets for Standard 19'' Cabinets and Racks

PDU bracket enables toolless installation of PDUs to EIA-standard 19'' wide 2-Post or 4-Post style racks or cabinets. And it can be used to mount two 2.4'' (60mm) PDUs side by side or one 4.7'' (120mm) PDU.

Specifications
Dimensions (HxWxD)
1.2''x5.3''x3.5'' (30x135x88.4mm)
Supporting Vertical PDU
Dual
Material
SPCC
Color
Black
Included Hardware
12 pcs M6 Cups, Screws and Nuts
Package
2pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Small Size, Big Possibility

Mounting brackets support vertical installation of PDUs, and black coated SPCC steel to enhance mounting bracket service life.

Bracket Accessory - Enables Vertical Installation

The U type mounting holes enable you to mount screws flexibility.

The "teardrop" holes in bracket are designed for tool-less mounting PDUs.

Squared holes are used to mount the PDU on brackets with screws.

Multi-purpose PDU Brackets
The brackets can be fitted to all standard 19'' racks and cabinets. Used to attach 0U or 1U PDUs to cabinets and rack systems.
Mounting 1U PDU with M6 screws.
Toolless mounting vertical 0U PDU.

Questions & Answers

Customer Reviews

Resources

34,51 € (Incl. VAT)

2 in DE Warehouse
65 in Global Warehouse