FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT124U-PS.
This picture is about FMT124U-PS.
This picture is about FMT124U-PS.
This picture is about FMT124U-PS.

Customized Power Supply Module Tailored for FMT 1U/2U/4U Managed Chassis

#66922
#66922

AC DC Field-Replaceable FMT WDM Network

130,90 € (Incl. VAT)
FS P/N: FMT124U-PS
314 Sold
8 Reviews
10 Questions
Housing:
1U
Power Type:
100V-240VAC(1.8A)
10 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Power Supply Module Tailored for FMT 1U/2U/4U Managed Chassis

The Power Supply Cards are ideally suited for FMT (multiservice transport) System and offer a cost effective power supply device to end users. The power supply cards are hot-insertable, hot-removable and field-replaceable units (FRUs). A single card is sufficient to fully power the chassis. The unique design of low noise and ripple, is perfect solution for now-a-days' heavy duty work envirnment.

Specifications
Power Consumption
100W
Chassis Type
1U/2U/4U
Operating Temperature
-5 to 60°C (23 to 140°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Flexible Power Supply Tailored for FMT 1U/2U/4U Managed Chassis

Hot-swappable and replaceable on-site without impacting the running data communication. Stand-by and load-sharing operation.

Power Build-in Type

FS.COM provides independent power supply for 1U/2U/4U chassis.

Full Set Products for FMT Series

Including chassis, accessories, active and passive cards for your various needs.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Power Supply Module Tailored for FMT 1U/2U/4U Managed Chassis

The Power Supply Cards are ideally suited for FMT (multiservice transport) System and offer a cost effective power supply device to end users. The power supply cards are hot-insertable, hot-removable and field-replaceable units (FRUs). A single card is sufficient to fully power the chassis. The unique design of low noise and ripple, is perfect solution for now-a-days' heavy duty work envirnment.

Specifications
Power Consumption
100W
Chassis Type
1U/2U/4U
Operating Temperature
-5 to 60°C (23 to 140°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Flexible Power Supply Tailored for FMT 1U/2U/4U Managed Chassis

Hot-swappable and replaceable on-site without impacting the running data communication. Stand-by and load-sharing operation.

Power Build-in Type

FS.COM provides independent power supply for 1U/2U/4U chassis.

Full Set Products for FMT Series

Including chassis, accessories, active and passive cards for your various needs.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

110,00 € (Excl. VAT)

130,90 € (Incl. VAT)

10 in Global Warehouse