FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.
This picture is about FS-DCM.

Customized DCF-based Dispersion Compensation Module

#65783
#65783

FMT Series Chassis

990,00 € (Excl. VAT)
FS P/N: FS-DCM
1.178,10 € (Incl. VAT)
FS P/N: FS-DCM
285 Sold
45 Reviews
9 Questions
Technology:
DCF
Compensation Length:
20km
Connector:
LC/UPC
Housing:
Pluggable Module
1 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
3-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
Specifications
Polarization Dependence Loss
≤0.1dB
Wavelength Range
C-Band (1528nm-1568nm)
Compensated Length
20-100km
Housing
Pluggable Module/1U 19'' Rack Mount
Relative Humidity (non-condensing)
5% ~ 95%
Temperature
Operating –5°C to 55°C (23 to 131°F)
Storage –40°C to 85°C (-40 to 185°F)
Note: If you need the DCM with other compensation lengths, please contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

DCF-based DCM Enables Extended Reach of DWDM Services
1

Custom Compensation Length

Compensation Length of DCM means to compensate for the specific amount of dispersion in the transmission. FS DCM is available with a variety of compensation distance customizations.
Custom Polish Type

UPC is designed for digital signal transport. APC is preferred for RF video signal transport and FTTx applications.

Two Types of Housings Satisfy Different Installation Requirements
You can choose the different types of housing according to your actual demand.
Pluggable DCM Module occupies 2 slot in FMT 1U/2U/4U chassis that can be mounted on a rack
1U Rack Mount DCM can be mounted on a rack directly.
DCM Ensures Reliable Long-haul Transmission

DCF-based DCM can properly correct or reverse the dispersion that was realized as the signal traversed the optical fiber, so as to keep the original shape of the signal pulse in long-haul transmission.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications
Specifications
Polarization Dependence Loss
≤0.1dB
Wavelength Range
C-Band (1528nm-1568nm)
Compensated Length
20-100km
Housing
Pluggable Module/1U 19'' Rack Mount
Relative Humidity (non-condensing)
5% ~ 95%
Temperature
Operating –5°C to 55°C (23 to 131°F)
Storage –40°C to 85°C (-40 to 185°F)
Note: If you need the DCM with other compensation lengths, please contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
DCF-based DCM Enables Extended Reach of DWDM Services
1

Custom Compensation Length

Compensation Length of DCM means to compensate for the specific amount of dispersion in the transmission. FS DCM is available with a variety of compensation distance customizations.
Custom Polish Type

UPC is designed for digital signal transport. APC is preferred for RF video signal transport and FTTx applications.

Two Types of Housings Satisfy Different Installation Requirements
You can choose the different types of housing according to your actual demand.
Pluggable DCM Module occupies 2 slot in FMT 1U/2U/4U chassis that can be mounted on a rack
1U Rack Mount DCM can be mounted on a rack directly.
DCM Ensures Reliable Long-haul Transmission

DCF-based DCM can properly correct or reverse the dispersion that was realized as the signal traversed the optical fiber, so as to keep the original shape of the signal pulse in long-haul transmission.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

990,00 € (Excl. VAT)

1.178,10 € (Incl. VAT)

1 in Global Warehouse