FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.
This picture is about FMU-D60OCMW5.

60 Odd Channels DWDM Mux Demux, Super C-band 100GHz 1524.50-1571.65nm, with Monitor Port, 6.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

#166000
#166000

1U Rack Mount ITU-T

3.114,23 € (Incl. VAT)
FS P/N: FMU-D60OCMW5
2 Sold
1 Review
1 Question
Pre-order, Ship by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

60 Odd Channels DWDM Mux Demux, Super C-band 100GHz 1524.50-1571.65nm, with Monitor Port, 6.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 60CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Flat-top). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T, it maximizes the capacity of the super C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
60 Odd Channels 190.75-196.65THz (1524.50-1571.65nm)
Channel Spacing
100GHz
Channel Passband
±12.5GHz
Insertion Loss
≤6.7dB, 6.0dB Typical
Insertion Loss @ 1% Mon TX
≤27dB
Insertion Loss @ 1% Mon RX
≤22dB
Wavelength Accuracy
±50pm
Technology
AAWG (Flat-top)
Adjacent Channel Isolation
≥25dB
Non-adjacent Channel Isolation
≥30dB
Return Loss
≥40dB
Directivity
≥40dB
Polarization Dependent Loss
≤0.5dB
Polarization Mode Dispersion
≤1.0ps
Operating Temperature
-5 to 65℃ (23 to 149°F)
Storage Temperature
-40 to 85℃ (-40 to 185°F)
Net Weight
4.185kg
Dimensions (HxWxD)
1.73"x19"x10.4" (44x481.8x264.1mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products

Features

Diversified Ports for 60 Channels DWDM Mux Demux

The CH1-CH60 channel port for ITU grid DWDM traffic, MON port for optical performance monitoring.

Super C-band Improves System Transmission Capacity and Distance

Super C-band can transmit 120 wavelengths at a 50GHz channel spacing and transmit 80 wavelengths at a 75GHz channel spacing, greatly expanding the effective working spectrum.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Data Center Interconnect for DWDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
60
60
Wavelength
Odd Channels 190.75-196.65THz (1524.50-1571.65nm)
Even Channels 190.7-196.6THz (1524.89-1572.06nm)
Insertion Loss
≤ 6.7dB, 6.0dB Typical
≤ 6.7dB, 6.0dB Typical
Channel Spacing
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Return Loss
≥ 40dB
≥ 40dB
Special Service
Monitor Port
Monitor Port
Technology
AAWG (Flat-top)
AAWG (Flat-top)
Property
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
Power Handling
Housing
1U Rack Mount
1U Rack Mount
Specifications

60 Odd Channels DWDM Mux Demux, Super C-band 100GHz 1524.50-1571.65nm, with Monitor Port, 6.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 60CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Flat-top). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T, it maximizes the capacity of the super C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
60 Odd Channels 190.75-196.65THz (1524.50-1571.65nm)
Channel Spacing
100GHz
Channel Passband
±12.5GHz
Insertion Loss
≤6.7dB, 6.0dB Typical
Insertion Loss @ 1% Mon TX
≤27dB
Insertion Loss @ 1% Mon RX
≤22dB
Wavelength Accuracy
±50pm
Technology
AAWG (Flat-top)
Adjacent Channel Isolation
≥25dB
Non-adjacent Channel Isolation
≥30dB
Return Loss
≥40dB
Directivity
≥40dB
Polarization Dependent Loss
≤0.5dB
Polarization Mode Dispersion
≤1.0ps
Operating Temperature
-5 to 65℃ (23 to 149°F)
Storage Temperature
-40 to 85℃ (-40 to 185°F)
Net Weight
4.185kg
Dimensions (HxWxD)
1.73"x19"x10.4" (44x481.8x264.1mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Features
Diversified Ports for 60 Channels DWDM Mux Demux

The CH1-CH60 channel port for ITU grid DWDM traffic, MON port for optical performance monitoring.

Super C-band Improves System Transmission Capacity and Distance

Super C-band can transmit 120 wavelengths at a 50GHz channel spacing and transmit 80 wavelengths at a 75GHz channel spacing, greatly expanding the effective working spectrum.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Data Center Interconnect for DWDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
60
60
Wavelength
Odd Channels 190.75-196.65THz (1524.50-1571.65nm)
Even Channels 190.7-196.6THz (1524.89-1572.06nm)
Insertion Loss
≤ 6.7dB, 6.0dB Typical
≤ 6.7dB, 6.0dB Typical
Channel Spacing
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Return Loss
≥ 40dB
≥ 40dB
Special Service
Monitor Port
Monitor Port
Technology
AAWG (Flat-top)
AAWG (Flat-top)
Property
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
Power Handling
Housing
1U Rack Mount
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

2.617,00 € (Excl. VAT)

3.114,23 € (Incl. VAT)

Pre-order