FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S2805S-24TF Switch Overall Introduction.
01:09
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF Switch Overall Introduction.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.
This picture is about S2805S-24TF.

S2805S-24TF, 24-Port Gigabit Ethernet L2 Smart Managed Switch, 24 x 10/100/1000M Gigabit RJ45, with 4 x 1Gb SFP Uplinks

#156907
#156907

Realtek LACP DHCP Desktop/Wall/Rackmount

189,21 € (Incl. VAT)
FS P/N: S2805S-24TF
503 Sold
4 Reviews
20 Questions
36 in DE Warehouse, Get it by 20 Jun, 2024
108 in Global Warehouse, Get it by 01 Jul, 2024
36 in Transit, Get it by 04 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

S2805S-24TF, 24-Port Gigabit Ethernet L2 Smart Managed Switch, 24 x 10/100/1000M Gigabit RJ45, with 4x 1Gb SFP Uplinks, Fanless

S2805S-24TF, delivers a compact, cost-effective solution for home and small business networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, DHCP, QoS, IGMP, LACP, Etc. Its simple management mode and flexible installation can meet the requirement of many scenarios. The S2805S switches integrate high-performance hardware with the FSOS platform and enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G SFP
Switch Chip
Realtek RTL8382M
Switching Capacity
56G
Mac Address
8K
Forwarding Rate
41.66Mbps
Input Range
100-240VAC, 50/60Hz
Packet Buffer
4.1MB
Management
SNMP/RMON/Telnet
Flash Memory
16MB
Operating Temperature
0 to 45°C (32 to 113°F)
SDRAM
128MB
MTBF
>200,000 Hours
Jumbo Frame
9,216
Operating Humidity
10-90% (non-condensing)
Mounting Options
Desktop, Wall and Rack
Max. Power Consumption
20W
Dimensions (HxWxD)
1.73''x17.32''x8.19''(44x440x208mm)
Storage temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Compact Design Creates Your Dream Office

Compact design is ideal for flexible network deployment and provide you with more options for building your dream office.

Enhanced L2 Features for SMB Networks

Fully featured L2 switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

Fanless Design for Noise-sensitive Working Environment

Extend your network without disrupting your quiet office environment..

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
24x 10/100/1000BASE-T
24x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
SFP Ports
4x 1G SFP
4x 1G SFP
2x 1G SFP
2x 1G SFP
PoE Ports
24x PoE+
8x PoE+
8x PoE+
PoE Budget
220W
65W
140W
Management Layer
L2
L2+
L2+
L2+
L2
Fan
Fanless
1 Built-in
Fanless
Fanless
1 Built-in
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yesyesyesyesyes
Questions & Answers
Ask a question
All (20)Link Aggregation (1)Routing Capacity (1)SSH (1)VLAN (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

T***r

United States

May 12, 2023
5.0
Thank you very much! Yeah, It is nice that the site shows the availability per warehouse, so I could separated them to get the fastly available stuff ASAP.
Verified Purchase
Helpful 3
Comment 0

E***r

United States

May 10, 2023
5.0
I’m very happy with your and FS’s responsiveness and effectiveness resolving this order change.
Verified Purchase
Helpful 3
Comment 0

A***y

Canada

May 03, 2023
5.0
This is very cheap and fast, I was expecting it to cost a lot more!
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed