10G DWDM SFP+ transceiver supports wavelength tuning and up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8472 and SFF-8690 standards. Digital diagnostics functions are available via a 2-wire SFP management interface, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver supports OTN data rates and is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
Click to open expanded view
Customized SFP+ 10G DWDM C-band Tunable 96Chs 50GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)
#194325
#194325
US$1,599.00
FS P/N: DW-10GSFP-40-C-IImport Fees Included
FS P/N: DW-10GSFP-40-C-I
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
Pre-order, Ship by 05 Aug, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
10G DWDM C-band Tunable SFP+ 50GHz Transceiver Module (SMF,1529.16nm~1567.13nm, 40km, LC, Industrial, DOM)
Specifications
Part Number
DW-10GSFP-40-C-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Connector
Duplex LC
Max Cable Distance
40km
Media
SMF
Wavelength
1529.16nm~1567.13nm (Tunable)
Modulation
NRZ
Power Consumption
≤2.5W
Transmitter Type
Tunable ILMZ
Receiver Type
APD
Powerbudget
≥15dB
Extinction Ratio
8.2dB
CDR
NO
BER
1E-12
TX Power
-1~4dBm
DDM/DOM Support
Yes
Industrial Temperature Range
-40~85°C (-40 to 185°F)
Inbuilt FEC
Yes
Protocols
MSA SFF-8472
MSA SFF-8690
ITU-T G.698.1
MSA SFF-8690
ITU-T G.698.1
Applicatipon
Support DWDM 10GBASE ER/EW application
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
10G DWDM for 80km
40G DWDM for 40km
10G DWDM for 80km
View products 40G DWDM for 40km
View products Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Wavelength | 1529.16~1567.13nm Tunable | 1529.16~1567.13nm Tunable | 1529.16~1567.13nm Tunable | 1529.16nm~1567.13nm Tunable |
Cable Distance (Max) | 40km@SMF | 40km@SMF | 80km@SMF | 80km@SMF |
Power Consumption | ≤ 2.5W | ≤2.1W | ≤2W | ≤2.5W |
Channel Spacing | 50GHz | 50GHz | 50GHz | 50GHz |
TX Power | -1~4dBm | -1~3dBm | -1~3dBm | -1~4dBm |
Receiver Sensitivity | <-16dBm | <-16dBm | <-23dBm | <-23dBm |
Operating Temperature | -40 to 85°C | 0 to 70°C | 0 to 70°C | -40 to 85°C |
Protocols | MSA SFF-8472, MSA SFF-8690, ITU-T G.698.1 | MSA SFF-8472, SFF-8431, SFF-8690, SFF-8636, IEEE 802.3ae CL 52, ITU-T G.698.1 | IEEE 802.3ae CL 52, MSA SFF-8472, MSA SFF-8431, MSA SFF-8690, ITU-T G.698.1 | SFF-8472, SFF-8690, ITU-T G.698.1 |
Specifications
10G DWDM C-band Tunable SFP+ 50GHz Transceiver Module (SMF,1529.16nm~1567.13nm, 40km, LC, Industrial, DOM)
10G DWDM SFP+ transceiver supports wavelength tuning and up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8472 and SFF-8690 standards. Digital diagnostics functions are available via a 2-wire SFP management interface, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver supports OTN data rates and is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
Specifications
Part Number
DW-10GSFP-40-C-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Connector
Duplex LC
Max Cable Distance
40km
Media
SMF
Wavelength
1529.16nm~1567.13nm (Tunable)
Modulation
NRZ
Power Consumption
≤2.5W
Transmitter Type
Tunable ILMZ
Receiver Type
APD
Powerbudget
≥15dB
Extinction Ratio
8.2dB
CDR
NO
BER
1E-12
TX Power
-1~4dBm
DDM/DOM Support
Yes
Industrial Temperature Range
-40~85°C (-40 to 185°F)
Inbuilt FEC
Yes
Protocols
MSA SFF-8472
MSA SFF-8690
ITU-T G.698.1
MSA SFF-8690
ITU-T G.698.1
Applicatipon
Support DWDM 10GBASE ER/EW application
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
10G DWDM for 80km
40G DWDM for 40km
10G DWDM for 80km
View products 40G DWDM for 40km
View products Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Wavelength | 1529.16~1567.13nm Tunable | 1529.16~1567.13nm Tunable | 1529.16~1567.13nm Tunable | 1529.16nm~1567.13nm Tunable |
Cable Distance (Max) | 40km@SMF | 40km@SMF | 80km@SMF | 80km@SMF |
Power Consumption | ≤ 2.5W | ≤2.1W | ≤2W | ≤2.5W |
Channel Spacing | 50GHz | 50GHz | 50GHz | 50GHz |
TX Power | -1~4dBm | -1~3dBm | -1~3dBm | -1~4dBm |
Receiver Sensitivity | <-16dBm | <-16dBm | <-23dBm | <-23dBm |
Operating Temperature | -40 to 85°C | 0 to 70°C | 0 to 70°C | -40 to 85°C |
Protocols | MSA SFF-8472, MSA SFF-8690, ITU-T G.698.1 | MSA SFF-8472, SFF-8431, SFF-8690, SFF-8636, IEEE 802.3ae CL 52, ITU-T G.698.1 | IEEE 802.3ae CL 52, MSA SFF-8472, MSA SFF-8431, MSA SFF-8690, ITU-T G.698.1 | SFF-8472, SFF-8690, ITU-T G.698.1 |
Questions & Answers
Customer Reviews
Resources
US$1,599.00
Pre-order