FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FHD-1MTP6LCDOM3AF.
00:31
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.
This picture is about FHD-1MTP6LCDOM3AF.

FHD® MTP®-12 Cassette, 12 Fibers OM3 Multimode, Type AF, MTP® to 6 x LC Duplex (Aqua), 0.35dB max

#144008
#144008

48F in 1U Used with the Method A Trunk

US$86.00
FS P/N: FHD-1MTP6LCDOM3AF
Import Fees Included
FS P/N: FHD-1MTP6LCDOM3AF
17 Sold
0 Review
2 Questions
15 in Global Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD® 12 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 12 Strands OM3 50/125μm MMF

FHD® (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.
The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 48 fiber connections to be deployed in the FHD® series rack unit (1 RU).

Specifications
Fiber Count
12 Fibers
Fiber Mode
OM3 50/125μm
Front Connector Type
LC UPC Duplex (Aqua)
Number of LC Port
6 Ports
Rear Connector Type
US Conec MTP® UPC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type AF
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD® Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Provide Connection and Deployment Quickly

FHD® fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Specifications

FHD® 12 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 12 Strands OM3 50/125μm MMF

FHD® (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.
The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 48 fiber connections to be deployed in the FHD® series rack unit (1 RU).

Specifications
Fiber Count
12 Fibers
Fiber Mode
OM3 50/125μm
Front Connector Type
LC UPC Duplex (Aqua)
Number of LC Port
6 Ports
Rear Connector Type
US Conec MTP® UPC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type AF
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD® Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Connection and Deployment Quickly

FHD® fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors

Questions & Answers

Customer Reviews

Resources

US$86.00

15 in Global Warehouse