FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about #206219 .
This picture is about #206219 .
This picture is about 电源配件24CD8D.
This picture is about #206219 .
This picture is about #206219 .
This picture is about #206219 .
This picture is about #206219 .
This picture is about #206219 .
This picture is about 电源配件24CD8D.
This picture is about #206219 .
This picture is about #206219 .
This picture is about #206219 .

N8550-24CD8D, 24-Port Ethernet L3 Data Center Switch, 24 x 200Gb QSFP56, with 8 x 400Gb QSFP-DD Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

New #207077
New #207077

PicOS® Spine Broadcom Front-to-Back Airflow

SGD14,208.02 (Excl. GST)
FS P/N: N8550-24CD8D
SGD15,486.74 (Incl. GST)
FS P/N: N8550-24CD8D
10 Sold
1 Review
6 Questions
5 in Transit, Get it by 24 May 2024
See more warehouse availability
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N8550-24CD8D, 24-Port L3 Data Center Switch, 24 x 200Gb QSFP56, with 8 x 400Gb QSFP-DD Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

N8550-24CD8D is a spine switch in a compact 1U form factor with 24 200Gb QSFP56 and 8 400Gb QSFP-DD, which is capable for high-density availability and uplink options. Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features through software, it can provide 8.0Tbps switching capacity and 5350 Mpps forwarding rate for data center networks, or an aggregation/core switch in enterprise networks.

Specifications
Ports
24x 200G QSFP56, 8x 400G QSFP-DD
Switch Chip
BCM56780 Trident4
CPU
Intel® Xeon® Processor D-1627 4-core 2.9GHz
Switching Capacity
8.0 Tbps
Forwarding Rate
5350 Mpps
SDRAM
16GB
Flash Memory
240GB
Dimensions (HxWxD)
1.73"×17.32"× 25.98"(44× 440× 660mm)
Max. Power Consumption
768W
Airflow
Front-to-Back
Hot-swappable Fans
6 (5+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

400G-to-400G Link for Switch-to-Switch
View products
Switch-to-Server
View products

Features

Optional Network Operating System

This bare metal switch supports the installation of compatible network operating system software, including commercial offerings PicOS® and free download SONiC.

Flexible Interface Speeds for Multi-scenario Deployment
200G for servers, 400G uplinks for spine switches.
BCM56780
Broadcom Chip
8.0 Tbps
Switching Capacity
5350 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
5+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Flexible, Powerful 200GbE ToR Switch for Data Centers
Deploy modern workloads and applications with an optimized data center top-of-rack (ToR) networking solution.
Freedom of Choice
Choose your software based on your needs.
Reduced Cost
Significant OpEx savings over traditional networking.
Automation
Reduce costs and save time with automated rollouts.
Switch Speeds
24x200G, 8x400G
32x400G
64x400G
32x100G, 2x10G
Switch Chip
BCM56780 Trident4
BCM56980 Tomahawk3
BCM56990 Tomahawk4
BCM56870 Trident III
Switching Capacity
8.0 Tbps
12.8 Tbps
25.6 Tbps
6.4 Tbps full duplex
Forwarding Rate
5350 Mpps
5210 Mpps
10300 Mpps
4700 Mpps
Packet Buffer
64MB
32MB integrated packet buffer
Airflow
Front-to-Back
Front-to-Back
Front-to-Back
Back-to-Front
Specifications

N8550-24CD8D, 24-Port L3 Data Center Switch, 24 x 200Gb QSFP56, with 8 x 400Gb QSFP-DD Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

N8550-24CD8D is a spine switch in a compact 1U form factor with 24 200Gb QSFP56 and 8 400Gb QSFP-DD, which is capable for high-density availability and uplink options. Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features through software, it can provide 8.0Tbps switching capacity and 5350 Mpps forwarding rate for data center networks, or an aggregation/core switch in enterprise networks.

Specifications
Ports
24x 200G QSFP56, 8x 400G QSFP-DD
Switch Chip
BCM56780 Trident4
CPU
Intel® Xeon® Processor D-1627 4-core 2.9GHz
Switching Capacity
8.0 Tbps
Forwarding Rate
5350 Mpps
SDRAM
16GB
Flash Memory
240GB
Dimensions (HxWxD)
1.73"×17.32"× 25.98"(44× 440× 660mm)
Max. Power Consumption
768W
Airflow
Front-to-Back
Hot-swappable Fans
6 (5+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
400G-to-400G Link for Switch-to-Switch
View products
Switch-to-Server
View products
Features
Optional Network Operating System

This bare metal switch supports the installation of compatible network operating system software, including commercial offerings PicOS® and free download SONiC.

Flexible Interface Speeds for Multi-scenario Deployment
200G for servers, 400G uplinks for spine switches.
BCM56780
Broadcom Chip
8.0 Tbps
Switching Capacity
5350 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
5+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Flexible, Powerful 200GbE ToR Switch for Data Centers
Deploy modern workloads and applications with an optimized data center top-of-rack (ToR) networking solution.
Freedom of Choice
Choose your software based on your needs.
Reduced Cost
Significant OpEx savings over traditional networking.
Automation
Reduce costs and save time with automated rollouts.
Switch Speeds
24x200G, 8x400G
32x400G
64x400G
32x100G, 2x10G
Switch Chip
BCM56780 Trident4
BCM56980 Tomahawk3
BCM56990 Tomahawk4
BCM56870 Trident III
Switching Capacity
8.0 Tbps
12.8 Tbps
25.6 Tbps
6.4 Tbps full duplex
Forwarding Rate
5350 Mpps
5210 Mpps
10300 Mpps
4700 Mpps
Packet Buffer
64MB
32MB integrated packet buffer
Airflow
Front-to-Back
Front-to-Back
Front-to-Back
Back-to-Front

Questions & Answers

Customer Reviews

Resources

SGD14,208.02 (Excl. GST)

SGD15,486.74 (Incl. GST)

5 in Transit