FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about 11.
This picture is about 205343.
This picture is about 205343.
This picture is about 205343.
This picture is about 205343.
This picture is about 205343.
This picture is about 11.
This picture is about 205343.
This picture is about 205343.
This picture is about 205343.
This picture is about 205343.
This picture is about 205343.

15m (49ft) NVIDIA InfiniBand MFA7U10-H015 Compatible 400G NDR OSFP Finned Top to 2 x 200G QSFP56 Active Optical Breakout Cable for QM9790/9700 Switches and ConnectX-6 HCA

#205343
#205343

IB 400G NDR Breakout AOC ≤4W/8W 30mm 30AWG Fiber

SGD1,648.08 (Incl. GST)
FS P/N: OSFP-400G-2QAO15
96 Sold
2 Reviews
3 Questions
Pre-order, Ship by 3 Jun 2024
See more Warehouse
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVIDIA InfiniBand MFA7U10-H015 Compatible 400G OSFP to 2x 200G QSFP56 AOC Breakout Cable (15-meter, Active, OSFP to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MFA7U10-H015 is an 400Gb/s twin-port OSFP to 2x200Gb/s twin-port QSFP56 Active Optical splitter Cable. Using the Octal Small Formfactor Plug (OSFP) and Quad Small Form Factor Pluggable 56 (QSFP56), this configuration contains eight high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with OSFP Rev. 5.0 and IEEE 802.3cd standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.

Specifications
NVIDIA InfiniBand Compatible
MFA7U10-H015
Vendor Name
FS
Form Factor
OSFP to 2× QSFP56
Max Data Rate
425Gbps(8x53.125Gb/s)
Minimum Bend Radius
30mm
Cable Length
15m (49ft)
Jacket Material
LSZH
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VCSEL
Wavelength
850nm
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
OSFP 8W/QSFP56 4W
Protocols
OSFP Rev. 5.0, SFF-8679, SFF-8661, SFF-8636, CMIS Rev 4.0, IEEE 802.3cd
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 400G. It can be smoothly connected to a wide range of devices within your network.

Specifications

NVIDIA InfiniBand MFA7U10-H015 Compatible 400G OSFP to 2x 200G QSFP56 AOC Breakout Cable (15-meter, Active, OSFP to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MFA7U10-H015 is an 400Gb/s twin-port OSFP to 2x200Gb/s twin-port QSFP56 Active Optical splitter Cable. Using the Octal Small Formfactor Plug (OSFP) and Quad Small Form Factor Pluggable 56 (QSFP56), this configuration contains eight high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with OSFP Rev. 5.0 and IEEE 802.3cd standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.

Specifications
NVIDIA InfiniBand Compatible
MFA7U10-H015
Vendor Name
FS
Form Factor
OSFP to 2× QSFP56
Max Data Rate
425Gbps(8x53.125Gb/s)
Minimum Bend Radius
30mm
Cable Length
15m (49ft)
Jacket Material
LSZH
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VCSEL
Wavelength
850nm
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
OSFP 8W/QSFP56 4W
Protocols
OSFP Rev. 5.0, SFF-8679, SFF-8661, SFF-8636, CMIS Rev 4.0, IEEE 802.3cd
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 400G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers

Customer Reviews

Resources

SGD1,648.08 (Incl. GST)

Pre-order