This kit features 4pcs IP security cameras and an NVR, allowing you to expand and customize your security to fit your needs. The cameras offer 5 MP resolution and ensure high-quality images around the clock and in any light conditions. Plus, the infrared LEDs enable surveillance in total darkness up to 30 m (98 ft). Including a weathershield, this IP67-rated camera offers protection from rain, snow, and sun, making it ideal for indoor and outdoor environments. The Ultra H.265 compression technology lets you save on storage space, which allows for longer recording times. The NVR also features plug-and-play technology to connect quickly to cameras on the same network. Each component accepts a PoE power supply to facilitate installation.
Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.
Click to open expanded view
NVR815-TP-K, 8 Channel PoE Kit with 4Pcs 5MP Turret Cameras (Network Cables and HDD Not Included)
NVR815-TP-K, 5MP 8 Channel Turret Camera PoE Kit
Plus, you can zoom in close to see car license plates, faces & so much more.
up to 98ft (30m), automatically engaging as night falls.
The cameras are designed for both indoor and outdoor use. Rated IP67, they work perfectly in rain, snow &
heat.
The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.
You can watch surveillance footage on your web browser, VMS (Video Management Software), and mobile app. View, record, and manage it from anytime and anywhere in the world.
Camera Resolution | 5MP | 2MP | 2MP | 5MP |
Number of Cameras | 4 | 4 | 8 | 8 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 2.8mm |
Field of View | 89.1°(H), 47.3°(V), 94.3°(D) | 106.7°(H), 57.1° (V), 115.7° (D) | 106.7°(H), 57.1° (V), 115.7° (D) | 89.1°(H), 47.3°(V), 94.3°(D) |
WDR | DWDR | DWDR | DWDR | DWDR |
IR Range | Up to 30m (98ft) | Up to 30m (98ft) | Up to 30m (98ft) | Up to 30m (98ft) |
Minimum Illumination | Colour: 0.02Lux (F2.1, AGC ON) 0Lux with IR on | Colour: 0.02Lux (F2.1, AGC ON) 0Lux with IR on | Colour: 0.02Lux (F2.1, AGC ON) 0Lux with IR on | Colour: 0.02Lux (F2.1, AGC ON) 0Lux with IR on |
Ingress Protection | IP67 | IP67 | IP67 | IP67 |
NVR Capacity | Up to 8 TB | Up to 8 TB | Up to 8 TB | Up to 8 TB |
PoE Powered | ||||
Built-in Mic | ||||
Live View/Playback |