FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.
This picture is about NVR802-DP-ZK.

NVR802-DP-ZK, 8 Channel PoE Kit with 8 Pcs 2MP Dome Cameras, 4X Optical Zoom, Supports up to 2x10TB Hard Drive (Not Included), Without Network Cables

#192756
#192756

PoE NVR KIT 2MP Human Body Detection

SGD1,504.20 (Incl. GST)
FS P/N: NVR802-DP-ZK
0 Sold
0 Review
2 Questions
20 in Global Warehouse, Get it by
See more Warehouse
Free Shipping via Fedex International Priority
Test Support
Specifications
Features
Q&A
Reviews

NVR802-DP-ZK, 8 Channel 2MP Varifocal Dome Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8-channel Network Video Recorder (NVR). Along with 131ft night vision, these dome security cameras include a built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.


Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 128GB
IP Video Input
8-Channel
Field of View
108.05°-32.59°(H), 56.81°-18.36° (V), 111.91°-36.53° (D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,
5x3MP@30fps,8x1080P@30fps
IR Range
Up to 40m (131ft)
Capacity
20TB (not included), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,
8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.8-12mm, Motorized
USB Interface
1x USB 2.0(Front panel),
1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30°C to 60°C (-22°F to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Brilliant Night Vision

This allows the camera to produce a clear image, even in very low-light environments. You'll feel safer as you know there's a camera watching your assets when you are deep in sleep or away from your business.

True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture a greater scale of brightness. Even in high-contrast light,
it can minimize shadowing effects and render images true to life.
Without WDR
With WDR
Humanoid Detection

It can detect human activities, which prevents false alarms triggered by insects, objects or other animals. You'll only be alerted for the moments that matter most.

Built to Last
Pro-grade heavy-duty aluminum housings protect against weather and vandalism, extending the life cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F
Cold Rating
-22°F
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
2MP
2MP
5MP
8MP
2MP
Focal Length
2.8 ~ 12mm
2.8mm
4.0mm
2.8mm
2.7 ~ 13.5mm
Field of View
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
112.9°(H), 59.1°(V), 121.2°(D)
78.7°(H), 44.9°(V), 89.2°(D)
112.9°(H), 59.1°(V), 121.2°(D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
WDR
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yes
yes
IR Range
Up to 40m (131ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 50m (164ft)
UMD
yes
SIP
yes
PoE Powered
yesyesyesyesyes
IP&IK Rating
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
Hard Drive Size
2TB
4TB
2TB
Specifications

NVR802-DP-ZK, 8 Channel 2MP Varifocal Dome Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8-channel Network Video Recorder (NVR). Along with 131ft night vision, these dome security cameras include a built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.


Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 128GB
IP Video Input
8-Channel
Field of View
108.05°-32.59°(H), 56.81°-18.36° (V), 111.91°-36.53° (D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,
5x3MP@30fps,8x1080P@30fps
IR Range
Up to 40m (131ft)
Capacity
20TB (not included), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,
8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.8-12mm, Motorized
USB Interface
1x USB 2.0(Front panel),
1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30°C to 60°C (-22°F to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Brilliant Night Vision

This allows the camera to produce a clear image, even in very low-light environments. You'll feel safer as you know there's a camera watching your assets when you are deep in sleep or away from your business.

True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture a greater scale of brightness. Even in high-contrast light,
it can minimize shadowing effects and render images true to life.
Without WDR
With WDR
Humanoid Detection

It can detect human activities, which prevents false alarms triggered by insects, objects or other animals. You'll only be alerted for the moments that matter most.

Built to Last
Pro-grade heavy-duty aluminum housings protect against weather and vandalism, extending the life cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F
Cold Rating
-22°F
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
2MP
2MP
5MP
8MP
2MP
Focal Length
2.8 ~ 12mm
2.8mm
4.0mm
2.8mm
2.7 ~ 13.5mm
Field of View
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
112.9°(H), 59.1°(V), 121.2°(D)
78.7°(H), 44.9°(V), 89.2°(D)
112.9°(H), 59.1°(V), 121.2°(D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
WDR
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yes
yes
IR Range
Up to 40m (131ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 50m (164ft)
UMD
yes
SIP
yes
PoE Powered
yesyesyesyesyes
IP&IK Rating
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
Hard Drive Size
2TB
4TB
2TB

Questions & Answers

Customer Reviews

SGD1,504.20 (Incl. GST)

20 in Global Warehouse