FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.

2m (7ft) Generic Compatible 800G QSFP-DD Active Direct Attach Copper Twinax Cable

#189017
#189017

≤10W 34mm <32AWG Twinax

SGD3,174.08 (Incl. GST)
FS P/N: QDD-800G-AE02
8 Sold
5 Reviews
2 Questions
Pre-order, Ship by 3 Jun 2024
See more Warehouse
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 800G QSFP-DD Active DAC Twinax Cable (2-meter, Active, QSFP-DD, 32AWG)

The Generic Compatible 800G QSFP-DD Active Direct Attach Copper Twinax Cable is designed for use in 800G Ethernet. It provides a QSFP-DD copper direct-attach solution. This cable is compliant with QSFP-DD MSA (Multi-Source Agreement) and IEEE 802.3ck standards. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.


Note: The FS P/N is changed from QDD800-AE02 to QDD-800G-AE02, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-800G-AE02
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
800Gbps
Media
Copper
Cable Type
Active Twinax
Minimum Bend Radius
34mm
Power Consumption
≤10W
Cable Length
2m (7ft)
Wire AWG
32AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
LSZH
Protocols
QSFP-DD MSA, IEEE 802.3ck
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

800G to 800G
View products

Features

Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Breakout Copper
Passive Direct Attach Copper
Active Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
800G to 800G
Connector Type
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
OSFP to OSFP
QSFP-DD to QSFP-DD
Power Consumption
≤10W
≤0.005W
≤0.1W
≤0.1W
≤2.4W
Cable Length
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
32AWG
28-30AWG
28AWG
28-30AWG
28-30AWG
Minimum Bend Radius
34mm
69-81mm
40.5mm
34.5-40.5mm
34.5-40.5mm
Jacket Material
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
QSFP-DD MSA, IEEE 802.3ck
IEEE 802.3ck, QSFP-DD MSA
OSFP MSA, IEEE 802.3ck, CMIS v4.0
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck
Specifications

Generic Compatible 800G QSFP-DD Active DAC Twinax Cable (2-meter, Active, QSFP-DD, 32AWG)

The Generic Compatible 800G QSFP-DD Active Direct Attach Copper Twinax Cable is designed for use in 800G Ethernet. It provides a QSFP-DD copper direct-attach solution. This cable is compliant with QSFP-DD MSA (Multi-Source Agreement) and IEEE 802.3ck standards. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.


Note: The FS P/N is changed from QDD800-AE02 to QDD-800G-AE02, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-800G-AE02
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
800Gbps
Media
Copper
Cable Type
Active Twinax
Minimum Bend Radius
34mm
Power Consumption
≤10W
Cable Length
2m (7ft)
Wire AWG
32AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
LSZH
Protocols
QSFP-DD MSA, IEEE 802.3ck
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
800G to 800G
View products
Features
Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Breakout Copper
Passive Direct Attach Copper
Active Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
800G to 800G
Connector Type
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
OSFP to OSFP
QSFP-DD to QSFP-DD
Power Consumption
≤10W
≤0.005W
≤0.1W
≤0.1W
≤2.4W
Cable Length
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
32AWG
28-30AWG
28AWG
28-30AWG
28-30AWG
Minimum Bend Radius
34mm
69-81mm
40.5mm
34.5-40.5mm
34.5-40.5mm
Jacket Material
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
QSFP-DD MSA, IEEE 802.3ck
IEEE 802.3ck, QSFP-DD MSA
OSFP MSA, IEEE 802.3ck, CMIS v4.0
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck

Questions & Answers

Customer Reviews

Resources

SGD3,174.08 (Incl. GST)

Pre-order