Cisco compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.
Click to open expanded view
Cisco CWDM-SFP10G-1350 Compatible SFP+ 10G CWDM 1350nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Cisco CWDM-SFP10G-1350 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1350nm, 40km, LC, DOM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 11.3Gbps |
Wavelength | 1270-1450nm | 1270-1330nm | 1270-1330nm | 1350-1450nm | 1470-1610nm | 1270-1370nm, 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 40km | 10km | 20km | 20km | 80km | 40km |
Chip | Semtech | Semtech | Semtech | Semtech | Semtech | Semtech |
Packaging Technology | TO | TO | TO | TO | BOX | TO |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM | DFB CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-16dBm | <-16dBm |
Power Consumption | 1.2W | 1.5W | 1.2W | 1.2W | 2W | 1W |
Videos
Cisco CWDM-SFP10G-1350 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1350nm, 40km, LC, DOM)
Cisco compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.
Quality Testing Program
Quality Testing Program
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 11.3Gbps |
Wavelength | 1270-1450nm | 1270-1330nm | 1270-1330nm | 1350-1450nm | 1470-1610nm | 1270-1370nm, 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 40km | 10km | 20km | 20km | 80km | 40km |
Chip | Semtech | Semtech | Semtech | Semtech | Semtech | Semtech |
Packaging Technology | TO | TO | TO | TO | BOX | TO |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM | DFB CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-16dBm | <-16dBm |
Power Consumption | 1.2W | 1.5W | 1.2W | 1.2W | 2W | 1W |
Questions & Answers
Customer Reviews
Resources
260,61 € (Incl. VAT)