FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about NC8400-4TH.
00:25
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.
This picture is about NC8400-4TH.

Customized NC8400-4TH, 4-Slot 4U Ethernet L3 Data Center Chassis Switch, Supports 4x 40/100/400Gb Line Cards, Supports MLAG, Broadcom Chip, Support RoCE

#184513
#184513

Broadcom RoCE MLAG BFD

34.055,00 € (Excl. VAT)
FS P/N: NC8400-4TH
40.525,45 € (Incl. VAT)
FS P/N: NC8400-4TH
1 Sold
2 Reviews
20 Questions
Chassis:
NC8400-4TH|4 Slots
20.387,00 €
Port 1:
NC8400-32C|32x QSFP28
3.417,00 €
Port 2:
NC8400-32C|32x QSFP28
3.417,00 €
Port 3:
NC8400-32C|32x QSFP28
3.417,00 €
Port 4:
NC8400-32C|32x QSFP28
3.417,00 €
Power Supplies:
4x 1200W Hot-swap AC Power Modules
Fans:
6x Hot-swap Fans, Front-to-Back
10 in Transit, Get it by 23 Sep, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized NC8400-4TH, 4-Slot 4U Ethernet L3 Data Center Chassis Switch, Supports 4x 40/100/400Gb Line Cards, Supports MLAG, Broadcom Chip, FSOS Installed

The NC8400-4TH switch supports a maximum of 64x 40/100G and 16x 400G, or 128x 40/100G high-density full line rate ports through flexible line cards combinations of NC8400-32C and NC8400-16CD. It's optimal for spine deployments in large data centers, HPC, service provider and cloud provider.

The switch employs an advanced cache scheduling mechanism to maximize the device's cache capability. With PFC and ECN to implement the low-latency, zero packet loss, high throughput and service forwarding rate, ensuring non-blocking transmission in the increasingly demanding data center environment.

Specifications
Number of Line Card Slots
4
Switch Chip
BCM56980
Max. 100G Ports
128
Switching Capacity
25.6 Tbps
Max. 40G Ports
128
Forwarding Rate
1905 Mpps
SDRAM
8GB
Number of VLANs
4K
Flash Memory
64GB
MAC Address
8K
Packet Buffer
64MB
Jumbo Frame
9,216
Hot-swappable Power Supplies
4 (2+2 Redundancy)
IPv4/IPv6 Routes
750,000/250,000
Hot-swappable Fans
6 (5+1 Redundancy), Front-to-Back
MTBF (Hours)
390,000
Max. Power Consumption
<1950W
Latency
<1.2μs
Dimensions (HxWxD)
6.8''x 17.4‘'x 28.9'' (173.6x 442x 735mm)
Rack Units
4 RU
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
100G Interconnect
View products
400G Interconnect
View products
Spine-leaf Fabric
View products

Features

Flexible Port Combination with Multi-Rate Line Cards
The modular switches can be customized as per network requirements to offer greater flexibility and opportunity for expansion.
Easier Maintenance
Long-Lasting Efficiency
Muti-functional
2 Line Cards for Flexible Options and High System Scalability
Access port density and bandwidth can be easily increased by adding line cards without affecting the normal operation of the system, and a resilient and scalable network can be built.
NC8400-16CD
16-Port 100Gb QSFP28 and 4-Port 400Gb QSFP-DD Line Card
NC8400-32C
32-Port 100Gb QSFP28 Line Card
2+2 Redundant Power Supplies and Smart Fans
Ship with four power supplies and smart fans by default, provide high availability and longevity.
5+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
2+2 Four AC PSU
PSUs can be removed/replaced without shutting down the system
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Switch Speeds
128x40/100G
32x100G, 64x40G, 128x10/25G
MLAG
yesyes
Stacking
yes
VXLAN
yes
EVPN
yes
OSPFv2/v3
yesyes
BGP4/BGP4+
yesyes
NETCONF
yesyes
Python, gRPC
yesyes
PFC
yesyes
ECN
yesyes
GR
yesyes
Specifications

Customized NC8400-4TH, 4-Slot 4U Ethernet L3 Data Center Chassis Switch, Supports 4x 40/100/400Gb Line Cards, Supports MLAG, Broadcom Chip, FSOS Installed

The NC8400-4TH switch supports a maximum of 64x 40/100G and 16x 400G, or 128x 40/100G high-density full line rate ports through flexible line cards combinations of NC8400-32C and NC8400-16CD. It's optimal for spine deployments in large data centers, HPC, service provider and cloud provider.

The switch employs an advanced cache scheduling mechanism to maximize the device's cache capability. With PFC and ECN to implement the low-latency, zero packet loss, high throughput and service forwarding rate, ensuring non-blocking transmission in the increasingly demanding data center environment.

Specifications
Number of Line Card Slots
4
Switch Chip
BCM56980
Max. 100G Ports
128
Switching Capacity
25.6 Tbps
Max. 40G Ports
128
Forwarding Rate
1905 Mpps
SDRAM
8GB
Number of VLANs
4K
Flash Memory
64GB
MAC Address
8K
Packet Buffer
64MB
Jumbo Frame
9,216
Hot-swappable Power Supplies
4 (2+2 Redundancy)
IPv4/IPv6 Routes
750,000/250,000
Hot-swappable Fans
6 (5+1 Redundancy), Front-to-Back
MTBF (Hours)
390,000
Max. Power Consumption
<1950W
Latency
<1.2μs
Dimensions (HxWxD)
6.8''x 17.4‘'x 28.9'' (173.6x 442x 735mm)
Rack Units
4 RU
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
100G Interconnect
View products
400G Interconnect
View products
Spine-leaf Fabric
View products
Features
Flexible Port Combination with Multi-Rate Line Cards
The modular switches can be customized as per network requirements to offer greater flexibility and opportunity for expansion.
Easier Maintenance
Long-Lasting Efficiency
Muti-functional
2 Line Cards for Flexible Options and High System Scalability
Access port density and bandwidth can be easily increased by adding line cards without affecting the normal operation of the system, and a resilient and scalable network can be built.
NC8400-16CD
16-Port 100Gb QSFP28 and 4-Port 400Gb QSFP-DD Line Card
NC8400-32C
32-Port 100Gb QSFP28 Line Card
2+2 Redundant Power Supplies and Smart Fans
Ship with four power supplies and smart fans by default, provide high availability and longevity.
5+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
2+2 Four AC PSU
PSUs can be removed/replaced without shutting down the system
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Switch Speeds
128x40/100G
32x100G, 64x40G, 128x10/25G
MLAG
yesyes
Stacking
yes
VXLAN
yes
EVPN
yes
OSPFv2/v3
yesyes
BGP4/BGP4+
yesyes
NETCONF
yesyes
Python, gRPC
yesyes
PFC
yesyes
ECN
yesyes
GR
yesyes

Questions & Answers

Customer Reviews

Resources

34.055,00 € (Excl. VAT)

40.525,45 € (Incl. VAT)

10 in Transit