FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NC8200-4TD.
00:22
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.
This picture is about NC8200-4TD.

Customized NC8200-4TD, 4-Slot 2U Ethernet L3 Data Center Chassis Switch, Supports 4x 25/40/100Gb Line Cards, Supports MLAG/Stacking, Broadcom Chip, Support RoCE

#184512
#184512

Broadcom RoCE MLAG Stacking BGP PBR

16.667,14 € (Incl. VAT)
FS P/N: NC8200-4TD
4 Sold
2 Reviews
33 Questions
Chassis:
NC8200-4TD|4 Slots
7.934,00 €
Port 1:
NC8200-24BC|24x SFP28, 2x QSFP28
1.518,00 €
Port 2:
NC8200-24BC|24x SFP28, 2x QSFP28
1.518,00 €
Port 3:
NC8200-24BC|24x SFP28, 2x QSFP28
1.518,00 €
Port 4:
NC8200-24BC|24x SFP28, 2x QSFP28
1.518,00 €
Power Supplies:
2x 800W Hot-swap AC Power Modules
Fans:
3x Hot-swap Fans, Front-to-Back
4 in DE Warehouse, Get it by 19 Jun, 2024
43 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Customized NC8200-4TD, 4-Slot 2U Ethernet L3 Data Center Chassis Switch, Supports 4x 25/40/100Gb Line Cards, Supports MLAG/Stacking, Broadcom Chip, FSOS Installed

The NC8200-4TD switch supports a maximum of 96x 25G with 8x 100G, 64x 40G, or 32x 100G high-density full line rate ports through flexible line cards combinations of NC8200-8C, NC8200-16Q and NC8200-24BC. The NC8200-4TD can operate as leaf and spine switch for medium-sized data centers and cloud-computing data centers deployments.
The switch employs an advanced cache scheduling mechanism to maximize the device's cache capability. With PFC and ECN to implement the low-latency, zero packet loss, high throughput and service forwarding rate, ensuring non-blocking transmission in the increasingly demanding data center environment.


Specifications
Number of Line Card Slots
4
Switch Chip
BCM56870
Max. 100G Ports
32
Switching Capacity
6.4 Tbps
Max. 40G Ports
64
Forwarding Rate
4760 Mpps
Max. 25G Ports
128
SDRAM
4GB
Max. 10G Ports
128
Packet Buffer
32MB
Flash Memory
8GB
Number of VLANs
4K
Hot-swappable Power Supplies
2 (1+1 Redundancy)
MAC Address
96K
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
Jumbo Frame
9,216
Max. Power Consumption
<650W
IPv4/IPv6 Routes
128,000/64,000
MTBF (Hours)
390,000
Latency
<1μs
Dimensions (HxWxD)
3.39''x 17.4''x 20.47''(86x 442x 520mm)
Rack Units
2 RU
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Flexible Port Combination with Multi-Rate Line Cards
The modular switches can be customized as per network requirements to offer greater flexibility and opportunity for expansion.
Easier Maintenance
Long-Lasting Efficiency
Muti-functional
1~3 Line Cards for Flexible Options and High System Scalability
Access port density and bandwidth can be easily increased by adding line cards without affecting the normal operation of the system, and a resilient and scalable network can be built.
NC8200-8C
8-Port 100Gb QSFP28 Line Card
NC8200-16Q
16-Port 40Gb QSFP+ Line Card
NC8200-24BC
24-Port 25Gb SFP28 and 2-Port 100Gb QSFP28 Line Card
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
2+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Switch Speeds
32x100G, 64x40G, 128x10/25G
128x40/100G
MLAG
yesyes
Stacking
yes
VXLAN
yes
EVPN
yes
OSPFv2/v3
yesyes
BGP4/BGP4+
yesyes
NETCONF
yesyes
Python, gRPC
yesyes
PFC
yesyes
ECN
yesyes
GR
yesyes
Questions & Answers
Ask a question
All (33)Product Comparison (5)Product Recommendation (4)License (3)Matching Product (3)EVPN (2)Operating System (2)Power Supply (2)BGP (1)Configuration (1)Link Aggregation (1)Management (1)Port Split (1)Software Features (1)SPAN/RSPAN (1)Stacking (1)Technical Support (1)VXLAN (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
1
1
0
0
0

C***a

Cyprus

June 21, 2023
4.0
Just received the items, as fast as usual. The best customer service of FS as always.
Verified Purchase
Helpful 0
Comment 0

T***m

United States

October 08, 2021
5.0
It works for 1 years without any problem, Highly recommend it!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed