FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.

Mini Cat6 RJ45 (8P8C) Shielded Toolless Keystone Jack

Hot #144796
Hot #144796

1GBase-T 22-26AWG Cable

3,33 € (Incl. VAT)
FS P/N: C6M-STK
18.4K Sold
3 Reviews
3 Questions
549 in DE Warehouse, Get it by 19 Jun, 2024
193 in Global Warehouse, Get it by 01 Jul, 2024
420 in Transit, Get it by 07 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

Toolless Shielded Keystone Jack for Cat6 Ethernet Networking

Cat6 STP RJ45 Toolless Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.

Specifications
Product Type
Cat6 Keystone Jack
Color
Metal silver
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Shielded
Data Rate Support
1000Base-T
Wire Gauge Supported
22-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
Zinc Alloy
Dimensions (HxW)
0.63''x0.57'' (16x14.5mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
6 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Support 1000Base-T Network Speed for Transmission Stability

It is designed for Cat6, Cat5e Cables and ideal for 1000Base-T Ethernet applications. Gold plated contacts maintain optimum conductivity bewteen two cables, ensuring stable transmission.

RJ45 Contacts

Gold-plated RJ45 contacts for optimal conductivity

IDC Terminals

IDC terminals contact stablely for continuous network

Phosphor Bronze Material

Phosphor bronze material resists oxidation

Compatible with Patch Panels and Network Cables
Designed for installation with convenience, and performance well with 1U 24/48 ports patch panels and network cables to improve management efficiency.
Operating Instructions

Cut the cable jacket to the length needed

Separate the wires

Ethernet cable pass through the top case

Fix the cable core as photo

Cut off the excess part

Put the cable pressing cover into module line base

Use the both side cover to grip

Push the cable tie in and lock it

Complete

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

D***e

United States

December 05, 2023
5.0
This module can be installed without tools and is also compatible with other drilling tools, which allows me to choose the appropriate installation method according to my needs, great.
Verified Purchase
Helpful 1
Comment 0

O***y

United States

October 28, 2023
5.0
This tool-free installation design makes my installation easier, which is very good.
Verified Purchase
Helpful 1
Comment 0

G***y

United States

April 06, 2023
5.0
The initial installation was smooth, Time will tell if they can work and continue, but they are currently testing properly.
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed