FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.
This picture is about NF-1301.

12-in-1 Network Installation Tool Kit for Cat5e/Cat6/Cat6a, with Cable Tester, Crimper, Connectors in Carrying Case

Hot #79659
Hot #79659

RJ11/RJ12/RJ22/RJ45 Crimper RJ11/RJ45 Cable Tester 8P8C/6P6C Plugs

40,46 € (Incl. VAT)
FS P/N: NF-1301
1.6K Sold
5 Reviews
6 Questions
12 in DE Warehouse, Get it by 03 Jun, 2024
17 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Features
Q&A
Reviews

12-in-1 Network Installation Tool Kit for Cat5e/Cat6/Cat6a, with Cable Tester, Crimper, Connectors in Carrying Case

Network Installation Tool Kit contains 12 different tools in a portable zippered bag, can carry easily and use them for various places, such as home, office, repair store or other daily spaces. Armed with this tool kit, users can now quickly and conveniently install computer and network adapters as well as repair network cables and test networks.

Specifications
Part Number
NF-1301
Cable Tester
1 Pc
3 in 1 Crimping Tool
1 Pc
Mini Wire Stripper
1 Pc
6'' Diagonal Plier
1 Pc
Cat5e Modular Plug
10 Pcs
6P6C RJ11 Modular Plug
15 Pcs
Cat5e Connector Boot
25 Pcs
8P Extender Adapter
1 Pc
8P Extender Plug with 2 Ports
1 Pc
Cable Tie
20 Pcs
Mini Storage Box
1 Pc
Utility Knife
1 Pc
Mark Pen
1 Pc
Carry Bag
1 Pc
User Manual
1 Pc
Dimension
270x190x60mm
Weight
1.18KG
* The Tester is powered by one 9V battery (Attention Please: 9V battery is not included).
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Complete Network Maintenance Tools Convenient for Your Work
The 12-in-1 tool kits are in a durable handy tool bag and comprised of industry standard cable installation and tester set, which satisfies the daily need.
Full Range of Essentials
12-in-1 tool kit
Maintenance Tools
Repair network cables and test networks
Portable Design
Portable bag for carrying everywhere
Home Cable DIY

Strip the jacket

Arrange the wires based on T568A/B

Flush cut the wires

Install plug

Crimping plug

Test the connected cable

Used for Multi-Places
Users can efficiently manage all aspects of network installation in various places, such as home, office, telecom room and so on.
Household Application
Office Application
Telecom Room Application
Professional Network Tools & Accessories

Cable Tester-Judges wrong connections/short circuits/open circuits

3-in-1 Cable Crimper-Crimp RJ11/RJ12/RJ22/RJ45 connectors

Mini Wire Stripper-Spin the stripper to strip the outer jacket of wires

Precision Plier-Improved blades design of plier provide a smooth, flat and clean cut

Connector Plug&Boot-Ensure rapid transmission of signal

Coupler-Extend and connect to 1 or 2 devices

Nylon Cable Ties-Incredibly strong, durable and industrial quality

Utility Knife-Ready to use, cut and toss

Mark Pen-Made to mark and stand out

Specifications

12-in-1 Network Installation Tool Kit for Cat5e/Cat6/Cat6a, with Cable Tester, Crimper, Connectors in Carrying Case

Network Installation Tool Kit contains 12 different tools in a portable zippered bag, can carry easily and use them for various places, such as home, office, repair store or other daily spaces. Armed with this tool kit, users can now quickly and conveniently install computer and network adapters as well as repair network cables and test networks.

Specifications
Part Number
NF-1301
Cable Tester
1 Pc
3 in 1 Crimping Tool
1 Pc
Mini Wire Stripper
1 Pc
6'' Diagonal Plier
1 Pc
Cat5e Modular Plug
10 Pcs
6P6C RJ11 Modular Plug
15 Pcs
Cat5e Connector Boot
25 Pcs
8P Extender Adapter
1 Pc
8P Extender Plug with 2 Ports
1 Pc
Cable Tie
20 Pcs
Mini Storage Box
1 Pc
Utility Knife
1 Pc
Mark Pen
1 Pc
Carry Bag
1 Pc
User Manual
1 Pc
Dimension
270x190x60mm
Weight
1.18KG
* The Tester is powered by one 9V battery (Attention Please: 9V battery is not included).
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Complete Network Maintenance Tools Convenient for Your Work
The 12-in-1 tool kits are in a durable handy tool bag and comprised of industry standard cable installation and tester set, which satisfies the daily need.
Full Range of Essentials
12-in-1 tool kit
Maintenance Tools
Repair network cables and test networks
Portable Design
Portable bag for carrying everywhere
Home Cable DIY

Strip the jacket

Arrange the wires based on T568A/B

Flush cut the wires

Install plug

Crimping plug

Test the connected cable

Used for Multi-Places
Users can efficiently manage all aspects of network installation in various places, such as home, office, telecom room and so on.
Household Application
Office Application
Telecom Room Application
Professional Network Tools & Accessories

Cable Tester-Judges wrong connections/short circuits/open circuits

3-in-1 Cable Crimper-Crimp RJ11/RJ12/RJ22/RJ45 connectors

Mini Wire Stripper-Spin the stripper to strip the outer jacket of wires

Precision Plier-Improved blades design of plier provide a smooth, flat and clean cut

Connector Plug&Boot-Ensure rapid transmission of signal

Coupler-Extend and connect to 1 or 2 devices

Nylon Cable Ties-Incredibly strong, durable and industrial quality

Utility Knife-Ready to use, cut and toss

Mark Pen-Made to mark and stand out

Questions & Answers

Customer Reviews

40,46 € (Incl. VAT)

12 in DE Warehouse
17 in Global Warehouse