FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3900-24T4S-R.
01:15
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.
This picture is about S3900-24T4S-R.

S3900-24T4S-R, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Fanless

Hot #134655
Hot #134655

Realtek Stacking VRRP

391,51 € (Incl. VAT)
FS P/N: S3900-24T4S-R
5.5K Sold
39 Reviews
63 Questions
206 in DE Warehouse, Get it by 23 May, 2024
200 in Global Warehouse, Get it by 31 May, 2024
210 in Transit, Get it by 17 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ Switch, 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Fanless

S3900-24T4S-R is an advanced Layer 2 Plus (Layer 3 Lite) Gigabit managed stackable switches with 24x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks, dual redundant power supplies and the fanless design guarantees the switch always working silently, and ensures that the power supply of the switch will not be interrupted even if it fails, providing improved ease of use, highly secure business operations, improved sustainability, and a borderless network experience. The S3900 series switches support stacking capability with 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
MTBF
>50,000 Hours
Switching Capacity
128 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
96 Mpps
Rack Space
1U
RAM
256MB
Dimensions (HxWxD)
1.73''x17.32''x7.09'' (44x440x180mm)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Packet Buffer
1.5MB
Mounting Methods
Rackmount
MAC Address
16K
Fan Number
Fanless
Jumbo Frame
9,000
Power Supplies
2 (1+1 Redundant) Built-in
Number of VLANs
4K
Max. Power Consumption
25W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Enterprise SOHO Network Solution
See more
Retail Networking Solution
View products
Enterprise SOHO Network Solution
View products
10G Interconnect
View products

Features

1G Switch with High-speed 10G Uplink
10G ports uplink for core layer, 1G RJ45 ports downlink for access layer to simplify enterprise networking.
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
1.5MB
Packet Buffer
Support 8 Units Stacking to Increase Port Density and Simplify Management
Four 10G ports can be used for stacking via transceivers or DAC/AOC cables.
8 Units Virtual Stacking
Between S3900-24T4S-R&S3900-24F4S-R
Single IP
Easily configure and manage
Fanless, Noiseless Design
Ensures noiseless operation without disrupting your business environment.
Fanless, Noiseless Design
EEE and Power Saving
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs to grow.
Management
WEB, CLI
Monitoring
SNMP
VLANs for Security and Cost-Saving

By segregating your networks without buying separate equipment for each, you can create virtual boundaries around business units to slow down or stop attacks for higher security.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T (4 combo)
SFP Ports
16x 1G SFP
20x 1G SFP
SFP+ Ports
4x 10G SFP+
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 6 Units
Up to 6 Units
Up to 6 Units
Fans
Fanless
Dual built-in fans
Dual built-in fans
Fanless
Single built-in fan
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
RIP, OSPF
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ Switch, 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Fanless

S3900-24T4S-R is an advanced Layer 2 Plus (Layer 3 Lite) Gigabit managed stackable switches with 24x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks, dual redundant power supplies and the fanless design guarantees the switch always working silently, and ensures that the power supply of the switch will not be interrupted even if it fails, providing improved ease of use, highly secure business operations, improved sustainability, and a borderless network experience. The S3900 series switches support stacking capability with 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
MTBF
>50,000 Hours
Switching Capacity
128 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
96 Mpps
Rack Space
1U
RAM
256MB
Dimensions (HxWxD)
1.73''x17.32''x7.09'' (44x440x180mm)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Packet Buffer
1.5MB
Mounting Methods
Rackmount
MAC Address
16K
Fan Number
Fanless
Jumbo Frame
9,000
Power Supplies
2 (1+1 Redundant) Built-in
Number of VLANs
4K
Max. Power Consumption
25W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Enterprise SOHO Network Solution
See more
Retail Networking Solution
View products
Enterprise SOHO Network Solution
View products
10G Interconnect
View products
Features
1G Switch with High-speed 10G Uplink
10G ports uplink for core layer, 1G RJ45 ports downlink for access layer to simplify enterprise networking.
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
1.5MB
Packet Buffer
Support 8 Units Stacking to Increase Port Density and Simplify Management
Four 10G ports can be used for stacking via transceivers or DAC/AOC cables.
8 Units Virtual Stacking
Between S3900-24T4S-R&S3900-24F4S-R
Single IP
Easily configure and manage
Fanless, Noiseless Design
Ensures noiseless operation without disrupting your business environment.
Fanless, Noiseless Design
EEE and Power Saving
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs to grow.
Management
WEB, CLI
Monitoring
SNMP
VLANs for Security and Cost-Saving

By segregating your networks without buying separate equipment for each, you can create virtual boundaries around business units to slow down or stop attacks for higher security.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T (4 combo)
SFP Ports
16x 1G SFP
20x 1G SFP
SFP+ Ports
4x 10G SFP+
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 6 Units
Up to 6 Units
Up to 6 Units
Fans
Fanless
Dual built-in fans
Dual built-in fans
Fanless
Single built-in fan
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
RIP, OSPF
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

329,00 € (Excl. VAT)

391,51 € (Incl. VAT)

206 in DE Warehouse
200 in Global Warehouse