FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.
This picture is about M6500-5UNMU.

M6500-5UNMU, Network Management Unit for M6500 5U Managed Chassis

#116884
#116884

WEB RJ45/SFP

296,31 € (Incl. VAT)
FS P/N: M6500-5UNMU
1 Sold
1 Review
1 Question
Pre-order, Ship by 12 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Network Management Unit for M6500 Series 5U Managed Chassis

M6500-5UNMU is a management module installed in the M6500 series 5U managed chassis, which provides 1+1 redundant backup for M6500 series products, systems, and solutions. It makes service delivery, configuration, monitoring, and troubleshooting fast and simple.


The M6500 Series provides efficient and easy-to-deploy solutions. It offers plug & play modules, supports visual management, mixed transmission of 10G/40G/100G Ethernet services, and flexible configuration of service type and port mode, to meet the needs of network upgrade and monitoring.

Specifications
Matching Chassis
M6500-CH5U
Equipment Status Indicator
FAULT, PWR, ACTIVE
Management
SNMP v2, WEB
Network Interface
2x SFP LAN Ports 1000Base-X
2x RJ45 LAN Ports 10/100/1000Base-T
Smooth Upgrades
Support
Hot-plugging
Support
Power Consumption
≤20W
Chassis Dimensions (HxWxD)
8.74"x17.49"x9.51" (222x444.5x241.5mm)
Operating Temperature
0 to 50°C (0 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)

Video

Quick Login and Easy Operation Watch video

M Series NMS management software web login guide.

Watch video

Video

Quick Login and Easy Operation Watch video
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

1.2T Ultra Long Haul Trunk Transmission
1.2T Long Haul Transmission
View products
1.2T Ultra Long Haul Trunk Transmission
View products

Features

Management of RJ45/SFP Ports
Easy Insertion and Removal with Ejector Levers
Easy Monitor and Quick Troubleshoot
Specifications

Network Management Unit for M6500 Series 5U Managed Chassis

M6500-5UNMU is a management module installed in the M6500 series 5U managed chassis, which provides 1+1 redundant backup for M6500 series products, systems, and solutions. It makes service delivery, configuration, monitoring, and troubleshooting fast and simple.


The M6500 Series provides efficient and easy-to-deploy solutions. It offers plug & play modules, supports visual management, mixed transmission of 10G/40G/100G Ethernet services, and flexible configuration of service type and port mode, to meet the needs of network upgrade and monitoring.

Specifications
Matching Chassis
M6500-CH5U
Equipment Status Indicator
FAULT, PWR, ACTIVE
Management
SNMP v2, WEB
Network Interface
2x SFP LAN Ports 1000Base-X
2x RJ45 LAN Ports 10/100/1000Base-T
Smooth Upgrades
Support
Hot-plugging
Support
Power Consumption
≤20W
Chassis Dimensions (HxWxD)
8.74"x17.49"x9.51" (222x444.5x241.5mm)
Operating Temperature
0 to 50°C (0 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)

Video

Quick Login and Easy Operation Watch video

M Series NMS management software web login guide.

Watch video

Video

Quick Login and Easy Operation Watch video
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
1.2T Ultra Long Haul Trunk Transmission
1.2T Long Haul Transmission
View products
1.2T Ultra Long Haul Trunk Transmission
View products
Features
Management of RJ45/SFP Ports
Easy Insertion and Removal with Ejector Levers
Easy Monitor and Quick Troubleshoot

Questions & Answers

Customer Reviews

Resources

249,00 € (Excl. VAT)

296,31 € (Incl. VAT)

Pre-order