FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6500-CH5U.
00:25
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.
This picture is about M6500-CH5U.

M6500-CH5U, 10 Slots 5U Managed Chassis Unloaded Platform, Redundant DC PSUs, Support WEB/SNMP Management

Hot #111050
Hot #111050

WEB 1+1 DC Power 1x Fan Module

903,21 € (Incl. VAT)
FS P/N: M6500-CH5U
18 Sold
2 Reviews
2 Questions
1 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

M6500-CH5U, 6 Slots 5U Managed Chassis Unloaded Platform, Redundant DC PSUs, Support WEB/SNMP Management

This device offers plug & play modules, supports visual management. It allows flexible configuration of service type and port mode, to meet the needs of network upgrade and monitoring. The chassis is available with Optical Supervisory Channel (OSC) and Electrical Supervisory Channel (ESC), providing greater flexibility and scalability for hybrid network connectivity.


The M6500 Series supports 10G/40G/100G OTN/SDH/Ethernet service transmissions, enabling the construction of a high-capacity optical transport network with 200G over a single wavelength. It is suited for high-rate, high-capacity, small-package, low-power data centre interconnects.

Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
10-slot
Enclosure Type
Rack Mountable
Power Supply
Dual DC Power, -36~-72VDC
Hot-swappable
Management
WEB, SNMP v2
Relative Humidity(non-condensing)
10% ~ 90% (Non-condensing)
Power Consumption
Static Power Consumption ≤150W
Maximum Power Consumption ≤1100W
Network Interface

2× SFP LAN Ports 1000Base-X
2× RJ45 LAN Ports 10/100/1000Base-T


Weight
10.625KG
Temperature
Operation 0 to 40°C (0 to 122°F)
Storage -40 to 70°C (-40 to 158°F)
Dimensions (HxWxD)
8.74"x17.49"x9.51" (222x444.5x241.5mm)

Video

Quick Login and Easy Operation Watch video

M Series NMS management software web login guide.

Watch video

Video

Quick Login and Easy Operation Watch video
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

1.2T Ultra Long Haul Trunk Transmission
1.2T Long Haul Transmission
View products
1.2T Ultra Long Haul Trunk Transmission
View products

Features

Highly Integrated Compact 5U Platform

Maximizes network capacity by integrating 6x 200G Muxponder/Transponder module for building high capacity optical transport networks.

Easy Maintenance with Field-Replaceable Parts
NMU Main Control Card
2x RJ45 ETH Port
2x SFP Port

Support 1 + 1 backup to ensure disaster recovery. (Equipped with one NMU module in default)

Power Supply
1+1 Redundant
-48VDC to -60VDC

Providing high network reliability and availability for managed chassis.

Cooling Fan
Built-in 7 Fans
Smart Temperature Control

Automatically adjust speed based on device temperature to reduce the noise.

Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Specifications

M6500-CH5U, 6 Slots 5U Managed Chassis Unloaded Platform, Redundant DC PSUs, Support WEB/SNMP Management

This device offers plug & play modules, supports visual management. It allows flexible configuration of service type and port mode, to meet the needs of network upgrade and monitoring. The chassis is available with Optical Supervisory Channel (OSC) and Electrical Supervisory Channel (ESC), providing greater flexibility and scalability for hybrid network connectivity.


The M6500 Series supports 10G/40G/100G OTN/SDH/Ethernet service transmissions, enabling the construction of a high-capacity optical transport network with 200G over a single wavelength. It is suited for high-rate, high-capacity, small-package, low-power data centre interconnects.

Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
10-slot
Enclosure Type
Rack Mountable
Power Supply
Dual DC Power, -36~-72VDC
Hot-swappable
Management
WEB, SNMP v2
Relative Humidity(non-condensing)
10% ~ 90% (Non-condensing)
Power Consumption
Static Power Consumption ≤150W
Maximum Power Consumption ≤1100W
Network Interface

2× SFP LAN Ports 1000Base-X
2× RJ45 LAN Ports 10/100/1000Base-T


Weight
10.625KG
Temperature
Operation 0 to 40°C (0 to 122°F)
Storage -40 to 70°C (-40 to 158°F)
Dimensions (HxWxD)
8.74"x17.49"x9.51" (222x444.5x241.5mm)

Video

Quick Login and Easy Operation Watch video

M Series NMS management software web login guide.

Watch video

Video

Quick Login and Easy Operation Watch video
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
1.2T Ultra Long Haul Trunk Transmission
1.2T Long Haul Transmission
View products
1.2T Ultra Long Haul Trunk Transmission
View products
Features
Highly Integrated Compact 5U Platform

Maximizes network capacity by integrating 6x 200G Muxponder/Transponder module for building high capacity optical transport networks.

Easy Maintenance with Field-Replaceable Parts
NMU Main Control Card
2x RJ45 ETH Port
2x SFP Port

Support 1 + 1 backup to ensure disaster recovery. (Equipped with one NMU module in default)

Power Supply
1+1 Redundant
-48VDC to -60VDC

Providing high network reliability and availability for managed chassis.

Cooling Fan
Built-in 7 Fans
Smart Temperature Control

Automatically adjust speed based on device temperature to reduce the noise.

Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management

Questions & Answers

Customer Reviews

Resources

759,00 € (Excl. VAT)

903,21 € (Incl. VAT)

1 in Global Warehouse