FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about UMC-GA1F1T.
02:34
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.

Mini Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Gigabit Ethernet Media Converter, American Plug Standard

Hot #96396
Hot #96396

SM & MM 0 to 40°C Auto-MDI/MDIX Plug-and-play

US$29.00
FS P/N: UMC-GA1F1T
FS P/N: UMC-GA1F1T
31.6K Sold
41 Reviews
51 Questions
885 In U.S. Warehouse, Get It By Apr 30, 2024
645 In Global Warehouse, Get It By May 10, 2024
400 Back in stock, Recently Get It By Jun 6, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Mini Gigabit Ethernet Media Converter, AC 100V~240V

The UMC-GA1F1T Mini Gigabit Ethernet Media Converter bridges 1000BASE-SX/LX fiber to 10/100/1000Base-T copper networks, enabling fiber extensions up to 2KM (Multimode) or 160KM (Single Mode/WDM) via SFP modules. Its integration of Link Fault Pass-through (LFP) technology promotes efficient network maintenance and reduces downtime. With options for desk, wall, or chassis installation, the UMC-GA1F1T is a versatile solution for ISP networks and small office environments.
It is also compatible with various transceivers, including 1000Base SFP, BIDI, and CWDM modules. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Ports
1x Gigabit SFP Port
1x 10/100/1000M RJ45 Port (Auto MDI/MDIX)
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
UTP Cat 5, 5e, 6 Cable (Maximum 100m)
EIA/TIA-568 100Ω STP (Maximum 100m)
LED Indicators
TP/LNK,1000M, FX/LNK, PWR
DIP Switch
LFP/ALS/FX Speed/FX Reset
Power Consumption
Full-load<3W
External Power
AC 100V~240V
Latency
1us
Input Power
DC 5-12V
Jumbo Frame
12K
Operation Mode
10/100Mbps for Half/Full duplex 1000Mbps for Full Duplex
Operating Temperature
0°C to 40°C
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
Storage Temperature
-20°C to 85°C
MTBF (hrs)
>50,000Hrs
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Campus Surveillance Solution
See more
Multiple Fiber Links to Remote Buildings
View products
Campus Surveillance Solution
View products
Extend the Network Distance of Gigabit Fiber Links
View products
Bridge 10/100M device to Gigabit Backbone
View products

Features

Gigabit Auto-Negotiation Fiber to Ethernet Media Converter

1x 1000Base-X SFP port and 1x 10/100/1000Base-T RJ45 port extend communication distance with high performance of data transmission.

Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fiber optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Customize the required distance up to 2KM (MM fiber) or 160KM (SM/WDM fiber) with SFP modules
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
1U Chassis Capable of Housing Up to 12 Media Converters
The Converters can be used as standalone units when powered by their DC adapters or used in FS 1U 12 Slots Chassis (MFMC-12DP). This Chassis can offer power for these Converters.
Standalone or Chassis Based
Use for Small or Enterprise-Sized deployment
Power Up to 12 Media Converters
Free up space and simplify links and structure
Plug-and-Play
Installing/removing the converter without powering off the chassis
Fiber Ports
1 x Gigabit SFP Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x Gigabit SFP Port
Transmission Diatance
2KM (MM fiber) or 160KM (SM/WDM fiber)
20KM
20KM
10KM
550M
≤160KM Depends on the Inserted Modules
Transmission Media
Depends on the used SFP module
Single-mode
Single-mode
Single-mode
Multimode
Depends on the used SFP module
Fiber Number
Depends on the used SFP module
Single Fiber
Single Fiber
Dual Fiber
Dual Fiber
Depends on the used SFP module
Wave Length
Depends on the used SFP module
1310/1550nm
1550/1310nm
1310nm
850 nm
Depends on the used SFP module
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
Operating Temperature
0 to 40°C (32 to 104℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 40°C (32 to 104℉)
Specifications

1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Mini Gigabit Ethernet Media Converter, AC 100V~240V

The UMC-GA1F1T Mini Gigabit Ethernet Media Converter bridges 1000BASE-SX/LX fiber to 10/100/1000Base-T copper networks, enabling fiber extensions up to 2KM (Multimode) or 160KM (Single Mode/WDM) via SFP modules. Its integration of Link Fault Pass-through (LFP) technology promotes efficient network maintenance and reduces downtime. With options for desk, wall, or chassis installation, the UMC-GA1F1T is a versatile solution for ISP networks and small office environments.
It is also compatible with various transceivers, including 1000Base SFP, BIDI, and CWDM modules. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Ports
1x Gigabit SFP Port
1x 10/100/1000M RJ45 Port (Auto MDI/MDIX)
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
UTP Cat 5, 5e, 6 Cable (Maximum 100m)
EIA/TIA-568 100Ω STP (Maximum 100m)
LED Indicators
TP/LNK,1000M, FX/LNK, PWR
DIP Switch
LFP/ALS/FX Speed/FX Reset
Power Consumption
Full-load<3W
External Power
AC 100V~240V
Latency
1us
Input Power
DC 5-12V
Jumbo Frame
12K
Operation Mode
10/100Mbps for Half/Full duplex 1000Mbps for Full Duplex
Operating Temperature
0°C to 40°C
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
Storage Temperature
-20°C to 85°C
MTBF (hrs)
>50,000Hrs
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Campus Surveillance Solution
See more
Multiple Fiber Links to Remote Buildings
View products
Campus Surveillance Solution
View products
Extend the Network Distance of Gigabit Fiber Links
View products
Bridge 10/100M device to Gigabit Backbone
View products
Features
Gigabit Auto-Negotiation Fiber to Ethernet Media Converter

1x 1000Base-X SFP port and 1x 10/100/1000Base-T RJ45 port extend communication distance with high performance of data transmission.

Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fiber optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Customize the required distance up to 2KM (MM fiber) or 160KM (SM/WDM fiber) with SFP modules
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
1U Chassis Capable of Housing Up to 12 Media Converters
The Converters can be used as standalone units when powered by their DC adapters or used in FS 1U 12 Slots Chassis (MFMC-12DP). This Chassis can offer power for these Converters.
Standalone or Chassis Based
Use for Small or Enterprise-Sized deployment
Power Up to 12 Media Converters
Free up space and simplify links and structure
Plug-and-Play
Installing/removing the converter without powering off the chassis
Fiber Ports
1 x Gigabit SFP Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x Gigabit SFP Port
Transmission Diatance
2KM (MM fiber) or 160KM (SM/WDM fiber)
20KM
20KM
10KM
550M
≤160KM Depends on the Inserted Modules
Transmission Media
Depends on the used SFP module
Single-mode
Single-mode
Single-mode
Multimode
Depends on the used SFP module
Fiber Number
Depends on the used SFP module
Single Fiber
Single Fiber
Dual Fiber
Dual Fiber
Depends on the used SFP module
Wave Length
Depends on the used SFP module
1310/1550nm
1550/1310nm
1310nm
850 nm
Depends on the used SFP module
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
Operating Temperature
0 to 40°C (32 to 104℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 40°C (32 to 104℉)

Questions & Answers

Customer Reviews

Resources

US$29.00

885 In U.S. Warehouse
645 In Global Warehouse