FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about UMC-GA1SC1T-SM-FX.
02:34
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.
This picture is about UMC-GA1SC1T-SM-FX.

Mini Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Single Mode SC 1310/1550nm 20km Gigabit Ethernet Media Converter, American Plug Standard

#196057
#196057

SM SC 0 to 50°C Auto-MDI/MDIX Plug-and-play

US$49.00
FS P/N: UMC-GA1SC1T-SM-FX
Import Fees Included
FS P/N: UMC-GA1SC1T-SM-FX
71 Sold
0 Review
1 Question
30 in Transit, Get it by Jul 25, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Mini 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Single Mode SC 1310/1550nm 20km Gigabit Ethernet Media Converter

The Gigabit Ethernet stand-alone mini media converter provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 100/1000Base-FX ports, and extends fiber distance up to 20KM. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited.We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.

Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
Full-load<3W
DIP Switch
LFP/ALS/FX Reset/FX Speed
Speed
Twisted-pair-10/100Mbps for half/full duplex 1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Jumbo Frame
12k
MTBF (hrs)
>50,000Hrs
Dimensions (HxWxD)
0.79''x 2.36''x 3.54'' (20x60x90mm)
Installation
Standalone
Input Power
DC 5-12V
Operating Temperature
0 to 50°C (32 to 122℉)
Storage Temperature
-10 to 70°C (14 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Multiple Fiber Links to Remote Buildings
View products
Extend the Network Distance of Gigabit Fiber Links
View products

Features

Gigabit Auto-Negotiation Fiber to Ethernet Media Converter

1x 100/1000Base-X Single Mode SC port and 1x 10/100/1000Base-T RJ45 port extend communication distance with high performance of data transmission.

Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M Copper Cable Limit, up to 20KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 100/1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
products/204189.html
UMC-GA1SC1T-SM-FX
products/96396.html
UMC-GA1F1T
Fiber Ports
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x Gigabit SFP Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x Gigabit SFP Port
Transmission Diatance
20KM
20KM
2KM (MM fiber) or 160KM (SM/WDM fiber)
10KM
550M
≤160KM Depends on the Inserted Modules
Transmission Media
Single-mode
Single-mode
Depends on the used SFP module
Single-mode
Multimode
Depends on the used SFP module
Fiber Number
Single Fiber
Single Fiber
Depends on the used SFP module
Dual Fiber
Dual Fiber
Depends on the used SFP module
Wave Length
1310/1550nm
1550/1310nm
Depends on the used SFP module
1310nm
850 nm
Depends on the used SFP module
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
Operating Temperature
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 40°C (32 to 104℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 40°C (32 to 104℉)
Specifications

Mini 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Single Mode SC 1310/1550nm 20km Gigabit Ethernet Media Converter

The Gigabit Ethernet stand-alone mini media converter provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 100/1000Base-FX ports, and extends fiber distance up to 20KM. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited.We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.

Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
Full-load<3W
DIP Switch
LFP/ALS/FX Reset/FX Speed
Speed
Twisted-pair-10/100Mbps for half/full duplex 1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Jumbo Frame
12k
MTBF (hrs)
>50,000Hrs
Dimensions (HxWxD)
0.79''x 2.36''x 3.54'' (20x60x90mm)
Installation
Standalone
Input Power
DC 5-12V
Operating Temperature
0 to 50°C (32 to 122℉)
Storage Temperature
-10 to 70°C (14 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Multiple Fiber Links to Remote Buildings
View products
Extend the Network Distance of Gigabit Fiber Links
View products
Features
Gigabit Auto-Negotiation Fiber to Ethernet Media Converter

1x 100/1000Base-X Single Mode SC port and 1x 10/100/1000Base-T RJ45 port extend communication distance with high performance of data transmission.

Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M Copper Cable Limit, up to 20KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 100/1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
products/204189.html
UMC-GA1SC1T-SM-FX
products/96396.html
UMC-GA1F1T
Fiber Ports
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x Gigabit SFP Port
1 x 1000Mbps SC Fiber Port
1 x 1000Mbps SC Fiber Port
1 x Gigabit SFP Port
Transmission Diatance
20KM
20KM
2KM (MM fiber) or 160KM (SM/WDM fiber)
10KM
550M
≤160KM Depends on the Inserted Modules
Transmission Media
Single-mode
Single-mode
Depends on the used SFP module
Single-mode
Multimode
Depends on the used SFP module
Fiber Number
Single Fiber
Single Fiber
Depends on the used SFP module
Dual Fiber
Dual Fiber
Depends on the used SFP module
Wave Length
1310/1550nm
1550/1310nm
Depends on the used SFP module
1310nm
850 nm
Depends on the used SFP module
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
0.79''x2.36''x3.54'' (20x60x90mm)
Operating Temperature
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 40°C (32 to 104℉)
0 to 50°C (32 to 122℉)
0 to 50°C (32 to 122℉)
0 to 40°C (32 to 104℉)

Questions & Answers

Customer Reviews

Resources

US$49.00

30 in Transit