FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about Cat5e Patch Cords Overall Introduction.
01:31
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about Cat5e Patch Cords Overall Introduction.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.

1ft (0.3m) Cat5e Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Green

#66673
#66673

Pure Bare Copper 100MHz

US$1.60
FS P/N: C5EUTPSGPVC
FS P/N: C5EUTPSGPVC
2.3K Sold
14 Reviews
10 Questions
2 in U.S. Warehouse, Get it by 15 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat5e network patch cable is the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mb/s and 100MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat5e patch cables conductor apply oxygen-free copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
1ft (0.3m) (Including Plugs)
Conductor Material
Oxygen-free Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T
Standard Bandwidth
100MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
5.5 ± 0.4
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-10 to 70°C (14 to 158°F)
Installation Temperature
-10 to 60°C (14 to 140°F)
* 100MHz is the standard bandwidth, 350MHz is a reference bandwidth. Our package is marked with 100MHz.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Cat5e Interconnect
View products
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections for SMB IT Work
View products
Remote Management Cabling Connections
View products

Features

Cat5e Ethernet Patch Cable for 1000Base-T Network

Ideal for switches, servers, patch panels, or other equipment

RJ-45 plugs with 50-micron gold-plated connectors

Snagless design protects the clip of connectors when you plug or unplug

Precision Twisted UTP Cable

8 cores are twisted in 4 pairs, and each core is twisted by 7 strands of Oxygen-free Copper wire. The precision twisting can effectively counteract the signal crosstalk between the pairs, ensuring the stability of signal transmission.

Excellent Performance Test

FS cat5e patch cables 100% pass the Fluke Channel Test and deliver specified testing report, in which includes NEXT, return loss, ACR-F as well as ACR-N. The report indicates every patch cable is of high quality and performance.

Copper Cabling Solution

Widely used in data centers, network cabinets, offices to connect any data transmission equipments, such as PoE switches . Structured cabling solutions help you design, deploy, and even maintain efficient and flexible data circumstance.

Specifications

Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat5e network patch cable is the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mb/s and 100MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat5e patch cables conductor apply oxygen-free copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
1ft (0.3m) (Including Plugs)
Conductor Material
Oxygen-free Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T
Standard Bandwidth
100MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
5.5 ± 0.4
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-10 to 70°C (14 to 158°F)
Installation Temperature
-10 to 60°C (14 to 140°F)
* 100MHz is the standard bandwidth, 350MHz is a reference bandwidth. Our package is marked with 100MHz.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Cat5e Interconnect
View products
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections for SMB IT Work
View products
Remote Management Cabling Connections
View products
Features
Cat5e Ethernet Patch Cable for 1000Base-T Network

Ideal for switches, servers, patch panels, or other equipment

RJ-45 plugs with 50-micron gold-plated connectors

Snagless design protects the clip of connectors when you plug or unplug

Precision Twisted UTP Cable

8 cores are twisted in 4 pairs, and each core is twisted by 7 strands of Oxygen-free Copper wire. The precision twisting can effectively counteract the signal crosstalk between the pairs, ensuring the stability of signal transmission.

Excellent Performance Test

FS cat5e patch cables 100% pass the Fluke Channel Test and deliver specified testing report, in which includes NEXT, return loss, ACR-F as well as ACR-N. The report indicates every patch cable is of high quality and performance.

Copper Cabling Solution

Widely used in data centers, network cabinets, offices to connect any data transmission equipments, such as PoE switches . Structured cabling solutions help you design, deploy, and even maintain efficient and flexible data circumstance.

Questions & Answers

Customer Reviews

Resources

US$1.60

2 in U.S. Warehouse