FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.
This picture is about N2FSWH.

Faceplate Frame Keystone Insert, 2 Ports, White, 4.09'' x 1.40''

#159366
#159366

ABS Cat5e/Cat6/Cat6a/Cat7

US$0.75
FS P/N: N2FSWH
FS P/N: N2FSWH
259 Sold
0 Review
2 Questions
227 In U.S. Warehouse, Get It By May 1, 2024
2241 In Global Warehouse, Get It By May 10, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Faceplate Frame Keystone Insert, 2 Ports, White, 4.09''x 1.40''

The Faceplate Frame System is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. It includes faceplate frame and faceplate frame keystone insert, which are used together with keystone jack modules to help create a cleaner home environment. Faceplate frame and faceplate frame keystone insert are available in many ports and sizes to fit your needs. These faceplates provide versatility for installations by installing only the required jacks to provide a professional installation environment while keeping wiring organized.

Specifications
Product Type
Faceplate Frame Keystone Insert
Vendor
FS
Total Number of Ports
2
Connector Type
RJ45 Ethernet
Material
ABS
Gang Opening Type
Single Gang
Color
White
Operation Temperature
-25 to 70°C (-13 to 158°F)
Shipping Weight (kg)
0.013
Dimensions (HxW)
4.09''x1.40''(104x35.6mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Multiple Size Options
The faceplate frame keystone inserts are available in 1, 2, 3, 4 and 6 port versions to fit your needs.
ABS thermoplastic
Resist heavy impacts and high temperatures
Ports Options
Provide 1, 2, 3, 4 and 6 port versions
Installation
Ease of use with minimum tools
Ideal for Residential and Commercial Applications

Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.

Operating Instructions

Prepare the required materials

Put the module into the insert

Insert the ethernet cable

Fix the insert to the back box

Terminate cable onto wall sockets, installation completed

Specifications

Faceplate Frame Keystone Insert, 2 Ports, White, 4.09''x 1.40''

The Faceplate Frame System is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. It includes faceplate frame and faceplate frame keystone insert, which are used together with keystone jack modules to help create a cleaner home environment. Faceplate frame and faceplate frame keystone insert are available in many ports and sizes to fit your needs. These faceplates provide versatility for installations by installing only the required jacks to provide a professional installation environment while keeping wiring organized.

Specifications
Product Type
Faceplate Frame Keystone Insert
Vendor
FS
Total Number of Ports
2
Connector Type
RJ45 Ethernet
Material
ABS
Gang Opening Type
Single Gang
Color
White
Operation Temperature
-25 to 70°C (-13 to 158°F)
Shipping Weight (kg)
0.013
Dimensions (HxW)
4.09''x1.40''(104x35.6mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multiple Size Options
The faceplate frame keystone inserts are available in 1, 2, 3, 4 and 6 port versions to fit your needs.
ABS thermoplastic
Resist heavy impacts and high temperatures
Ports Options
Provide 1, 2, 3, 4 and 6 port versions
Installation
Ease of use with minimum tools
Ideal for Residential and Commercial Applications

Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.

Operating Instructions

Prepare the required materials

Put the module into the insert

Insert the ethernet cable

Fix the insert to the back box

Terminate cable onto wall sockets, installation completed

Questions & Answers

Customer Reviews

Resources

US$0.75

227 In U.S. Warehouse
2241 In Global Warehouse