FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about SMBBWH.
This picture is about SMBBWH.
This picture is about SMBBWH.
This picture is about SMBBWH.
This picture is about SMBBWH.
This picture is about SMBBWH.
This picture is about SMBBWH.
This picture is about SMBBWH.

Single Gang Back Box, White, 4.53'' x 2.83''

Hot #159372
Hot #159372

ABS Single Gang

US$1.50
FS P/N: SMBBWH
FS P/N: SMBBWH
1.1K Sold
1 Review
2 Questions
17 In U.S. Warehouse, Get It By Apr 30, 2024
546 In Global Warehouse, Get It By May 10, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Single Gang Back Box, White, 4.53''x 2.83''

The FBCWH Single-Gang Back Box is perfect for mounting a wallplate to complete multiple audio/video, voice and Ethernet in-wall connections using any type of keystone jack, including Cat5e/6/6a, USB, HDMI, DisplayPort and RCA. The faceplate is secure to the back box with screws required. The base box is made of white durable ABS thermoplastic and will fit elegantly into any home or office decor for a stylish, professional installation.

Specifications
Product Type
Back Box
Vendor
FS
Total Number of Ports
0
Color
White
Gang Opening Type
Single Gang
Material
ABS
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxWxD)
1.38''x2.83''x4.53'' (35x72x115mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Standard Size Single Gang Back Box

Ideal for wall plate connections using any type of keystone jack mount.

Operating Instructions

Prepare the required materials

Toolless adapter connection

Insert the ethernet cable

Mount the faceplate to the back box

Terminate cable onto wall sockets

Finished

Ideal for Various Installation Environments
Fit elegantly into any commercials, industries, public places, and residential for a stylish.
Commercials
Industries
Public Places
Residentials
Specifications

Single Gang Back Box, White, 4.53''x 2.83''

The FBCWH Single-Gang Back Box is perfect for mounting a wallplate to complete multiple audio/video, voice and Ethernet in-wall connections using any type of keystone jack, including Cat5e/6/6a, USB, HDMI, DisplayPort and RCA. The faceplate is secure to the back box with screws required. The base box is made of white durable ABS thermoplastic and will fit elegantly into any home or office decor for a stylish, professional installation.

Specifications
Product Type
Back Box
Vendor
FS
Total Number of Ports
0
Color
White
Gang Opening Type
Single Gang
Material
ABS
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxWxD)
1.38''x2.83''x4.53'' (35x72x115mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Standard Size Single Gang Back Box

Ideal for wall plate connections using any type of keystone jack mount.

Operating Instructions

Prepare the required materials

Toolless adapter connection

Insert the ethernet cable

Mount the faceplate to the back box

Terminate cable onto wall sockets

Finished

Ideal for Various Installation Environments
Fit elegantly into any commercials, industries, public places, and residential for a stylish.
Commercials
Industries
Public Places
Residentials

Questions & Answers

Customer Reviews

Resources

US$1.50

17 In U.S. Warehouse
546 In Global Warehouse