FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.
This picture is about FS-OR4P-XXU.

Customized GF4-Series 4-Post Adjustable Open Frame Rack

#189598
#189598

Adjustable Depth

US$507.00
FS P/N: FS-OR4P-XXU
Import Fees Included
FS P/N: FS-OR4P-XXU
0 Sold
0 Review
0 Question
Capacity:
42U
Available for back order, Get It By Jul 29, 2024
See more warehouse availability
Deliver to New York, 10010
US$310.00 via DHL Express Worldwide
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 4-Post Adjustable Open Frame Rack

The open-frame rack provides easy access and offers plenty of open space for cable management, making this solution ideal for network wiring closets and distribution frame applications with high-density cabling, typically used for server room and data center rack applications that don’t require physical security and don’t need added airflow control.

Specifications
Product Type
4-Post
No. of Rack Spaces
42U/45U
Dimensions (WxD)
23.6''x40'' (600x1016.0mm)
Mounting Depth Range
22"-40" (558.8-1016mm)
Mounting Rails
Square-Punched
Weight Capacity - Stationary
2000lbs (907.18kg)
Material
SPCC
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products
Scenario 2
View products

Features

Made with Ultimate Craftsmanship
The ergonomic design makes it easier for you to use.
Provide unobstructed airflow and easy access to equipment.
SPCC cold rolled steel construction with a black powder-coated finish for durability.
Design to house 19" standard mounting devices.
Feature-rich Open Frame Rack

Multi-use Sided Mounting Holes

A set of holes along the rails lets you add optional side-mounted equipment such as a cable management hook that can use no additional rack-mount space.

Numbered Square-punched Holes

Square-punched mounting holes allow for quick location of rack spaces speeding the installation of devices.

Quick and Convenient Adjustable Depth

The rack supports adjustable equipment mounting depths from 22" to 40".

Practical Rolling Caster and Leveling Feet

The rolling caster can be rotated by 360 degrees, which makes the rack easy to move, and the leveling feet are used to ensure stability when you install equipment.

Product Components
The components of rack include mounting screws, vertical rails, casters, top and base angles, etc.

Left Vertical Rail x2

Right Vertical Rail x2

Top Bracket x2

Base Bracket x2

Left Corner Section x4

Right Corner Section x4

Center Section x4

M8 Bolt and Washer x48

M6 Screw, Nut and Cup Washer x50

Rolling Caster x4

Caster Screw x16

Cable Management Hook x24

Cable Management Screw x24

Grounding Wire x2

Grounding Wire Screw x4

Phillips-head Screwdriver x1

M8 Wrench x1

M6 Wrench x1

Leveling Feet x4

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized 4-Post Adjustable Open Frame Rack

The open-frame rack provides easy access and offers plenty of open space for cable management, making this solution ideal for network wiring closets and distribution frame applications with high-density cabling, typically used for server room and data center rack applications that don’t require physical security and don’t need added airflow control.

Specifications
Product Type
4-Post
No. of Rack Spaces
42U/45U
Dimensions (WxD)
23.6''x40'' (600x1016.0mm)
Mounting Depth Range
22"-40" (558.8-1016mm)
Mounting Rails
Square-Punched
Weight Capacity - Stationary
2000lbs (907.18kg)
Material
SPCC
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Scenario 2
View products
Features
Made with Ultimate Craftsmanship
The ergonomic design makes it easier for you to use.
Provide unobstructed airflow and easy access to equipment.
SPCC cold rolled steel construction with a black powder-coated finish for durability.
Design to house 19" standard mounting devices.
Feature-rich Open Frame Rack

Multi-use Sided Mounting Holes

A set of holes along the rails lets you add optional side-mounted equipment such as a cable management hook that can use no additional rack-mount space.

Numbered Square-punched Holes

Square-punched mounting holes allow for quick location of rack spaces speeding the installation of devices.

Quick and Convenient Adjustable Depth

The rack supports adjustable equipment mounting depths from 22" to 40".

Practical Rolling Caster and Leveling Feet

The rolling caster can be rotated by 360 degrees, which makes the rack easy to move, and the leveling feet are used to ensure stability when you install equipment.

Product Components
The components of rack include mounting screws, vertical rails, casters, top and base angles, etc.

Left Vertical Rail x2

Right Vertical Rail x2

Top Bracket x2

Base Bracket x2

Left Corner Section x4

Right Corner Section x4

Center Section x4

M8 Bolt and Washer x48

M6 Screw, Nut and Cup Washer x50

Rolling Caster x4

Caster Screw x16

Cable Management Hook x24

Cable Management Screw x24

Grounding Wire x2

Grounding Wire Screw x4

Phillips-head Screwdriver x1

M8 Wrench x1

M6 Wrench x1

Leveling Feet x4

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

US$507.00

Available for back order