FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about S5800-48MBQ.
01:09
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.

S5800-48MBQ, 48-Port Ethernet L3 Switch with Advanced License, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MPLS, VXLAN-BGP-EVPN

#185425
#185425

MLAG VXLAN MPLS LACP

US$2,948.00
FS P/N: S5800-48MBQ
FS P/N: S5800-48MBQ
5 Sold
13 Reviews
5 Questions
Models:
44 in U.S. Warehouse, Get it by 30 May, 2024
52 in Global Warehouse, Get it by 07 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S5800-48MBQ, 48-Port Ethernet L3 Switch with Advanced License, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+

The S5800-48MBQ 48-Port Multi-Gigabit Ethernet layer 3 switch features 48x 100M/1000M/2.5GBASE-T, 4x 10G/25G SFP28 and 2x 40G QSFP+ ports. This managed enterprise switch delivers 600 Gbps switching capacity and 445.76 Mpps forwarding rate for superior processing performance and network reliability.

With the advanced license, S5800-48MBQ can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 100M/1000M/2.5GBASE-T | 4x 25Gb SFP28, 2x 40Gb QSFP+
Switching Capacity
600 Gbps
Forwarding Rate
445.76 Mpps
ARP Table
12,288
Max./Min. Latency
0.96μs/0.66μs
Flash Memory
8GB EMMC (OS)/4MB SPI Flash (Boot)
Power Supply
2 (1+1 Redundancy) Hot-swappable
MAC Address
98K
Fan Number
4 (3+1 Redundancy) Hot-swappable
Number of VLANs
4,094
Jumbo Frame
9,600
DRAM
2GB
MPLS
Support
VXLAN-BGP-EVPN
Support
Packet Buffer
9MB
MTBF
99,936.04
Airflow
Front-to-Back
Max. Power Consumption
92W
Please Note: Matching the American standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Multi-rate Network
View products
25G to 25G
View products
Access Layer
View products
40G to 4x10G
View products

Features

Gigabit Access Switch with 25G and 40G Ports
Gigabit ports for access switches or servers, 25G and 40G ports for aggregation switches.
600 Gbps
Switching Capacity
445.76 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 3+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Support IPv4/IPv6 Dual-Stack

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Upgraded to 2.5G for a Super-fast and Future-proof Network

48 ports of 2.5GBASE-T RJ-45 provide higher gigabit speeds and can meet devices access of different rates, especially the scenario of WIFI6 and next-generation multi-rate LAN wired network.

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
OSPF for Simplified Network Management
OSPF (Open Shortest Path First) simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path reducing labor hours.
Flexible Management and Operation
Users can configure, monitor and troubleshoot the device in real-time without having CLI expertise.
Easy of management: Web, CLI, Telnet
Diverse of monitor and maintain: SNMP, RMON, OAM, sFlow
Network Security: SSH, ACL, AAA, 802.1X, RADIUS, TACACS+
RJ45 Ports
48x 2500BASE-T
48x 1000BASE-T
24x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
24x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
4x 25Gb SFP28,2x 40Gb QSFP+
2x 40G QSFP+
16 x 25G SFP28
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yes
yes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes
Specifications

S5800-48MBQ, 48-Port Ethernet L3 Switch with Advanced License, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+

The S5800-48MBQ 48-Port Multi-Gigabit Ethernet layer 3 switch features 48x 100M/1000M/2.5GBASE-T, 4x 10G/25G SFP28 and 2x 40G QSFP+ ports. This managed enterprise switch delivers 600 Gbps switching capacity and 445.76 Mpps forwarding rate for superior processing performance and network reliability.

With the advanced license, S5800-48MBQ can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 100M/1000M/2.5GBASE-T | 4x 25Gb SFP28, 2x 40Gb QSFP+
Switching Capacity
600 Gbps
Forwarding Rate
445.76 Mpps
ARP Table
12,288
Max./Min. Latency
0.96μs/0.66μs
Flash Memory
8GB EMMC (OS)/4MB SPI Flash (Boot)
Power Supply
2 (1+1 Redundancy) Hot-swappable
MAC Address
98K
Fan Number
4 (3+1 Redundancy) Hot-swappable
Number of VLANs
4,094
Jumbo Frame
9,600
DRAM
2GB
MPLS
Support
VXLAN-BGP-EVPN
Support
Packet Buffer
9MB
MTBF
99,936.04
Airflow
Front-to-Back
Max. Power Consumption
92W
Please Note: Matching the American standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Multi-rate Network
View products
25G to 25G
View products
Access Layer
View products
40G to 4x10G
View products
Features
Gigabit Access Switch with 25G and 40G Ports
Gigabit ports for access switches or servers, 25G and 40G ports for aggregation switches.
600 Gbps
Switching Capacity
445.76 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 3+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Support IPv4/IPv6 Dual-Stack

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Upgraded to 2.5G for a Super-fast and Future-proof Network

48 ports of 2.5GBASE-T RJ-45 provide higher gigabit speeds and can meet devices access of different rates, especially the scenario of WIFI6 and next-generation multi-rate LAN wired network.

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
OSPF for Simplified Network Management
OSPF (Open Shortest Path First) simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path reducing labor hours.
Flexible Management and Operation
Users can configure, monitor and troubleshoot the device in real-time without having CLI expertise.
Easy of management: Web, CLI, Telnet
Diverse of monitor and maintain: SNMP, RMON, OAM, sFlow
Network Security: SSH, ACL, AAA, 802.1X, RADIUS, TACACS+
RJ45 Ports
48x 2500BASE-T
48x 1000BASE-T
24x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
24x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
4x 25Gb SFP28,2x 40Gb QSFP+
2x 40G QSFP+
16 x 25G SFP28
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yes
yes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

US$2,948.00

44 in U.S. Warehouse
52 in Global Warehouse