Corrugated plastic piping is made from durable, lightweight PP material to help keep your fiber optic cable bundles neat and organized. It is for guiding cabling directly into your rack and installed by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
![25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter This picture is about PP-AD19-25M-BK.](https://resource.fs.com/mall/mainImg/20230209102317vyjau8.jpg)
Click to open expanded view
![25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter This picture is about PP-AD19-25M-BK.](https://resource.fs.com/mall/mainImg/60x60/20230209102317vyjau8.jpg)
![25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter This picture is about PP-AD19-25M-BK.](https://resource.fs.com/mall/mainImg/60x60/20230209102319q1dj8t.jpg)
![25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter This picture is about PP-AD19-25M-BK.](https://resource.fs.com/mall/mainImg/60x60/20230209102321n2dcbf.jpg)
![25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter This picture is about PP-AD19-25M-BK.](https://resource.fs.com/mall/mainImg/60x60/20230209102322pcarpb.jpg)
![25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter This picture is about PP-AD19-25M-BK.](https://resource.fs.com/mall/mainImg/60x60/202302091023247w4f4m.jpg)
25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter
#173439
#173439
SGD 54.50 (Incl. GST)
FS P/N: PP-AD19-25M-BK
32 Sold
1 Review
2 Questions
8 in Global Warehouse, Get it by 24 Jun 2024
See more Warehouse
Deliver to Singapore, 178958
SGD 91.00 via UPS Express Saver
25m (82ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter
Specifications
Product Type
Convoluted Tubing
Environment
Indoor
Color
Black
Material
Polypropylene
Overall Length
25m (82ft)
Inside Diameter
19mm
Flammability Rating
UL94-2013
Operating Temperature
30 to 120°C (86 to 248°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Wires Protector Tubing with Convoluted Design
Made of polypropylene material, convoluted tubing provides protection of wire harness from friction, vibration, fraying and puncture, meanwhile tubing is easy to cut off to the size you need.
19mm Inside Diameter
Polypropylene Material
UL94-2013 Flammability Rating
Keep Your Wires Neat and Organized
It is suitable for organizing and protecting power cords, entertainment system wiring, ethernet cables, wire harnesses, small hoses and cable conduits.
Trampling Resistance
Abrasion Resistance
Oil Resistance
Ideal for Various Indoor Installation Environments
Durable polypropylene materials make convoluted tubing suitable for indoor cabling in industries, automotive engine compartments, homes, and offices.
Auto-Engine Compartments
Industries
Homes
Offices
Questions & Answers
Ask a question
All (2)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
C***n
United Kingdom
May 01, 2023
I wrapped these around the power cords behind my TV to protect them from birds. I have birds in my house and they chew up everything and destroy cords, cables, window blinds, and furniture. This cable shield helps me deal with it.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed