Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
Home
Metered Rack PDUs
Metered Rack PDUs
1 Results
Sort by:
Sort by: Popularity
Single-Phase Metered PDU, 20 C13 & 4 C19 Outlets, IEC309 32A 2P+E Plug

Single-Phase Metered PDU, 20 C13 & 4 C19 Outlets, IEC309 32A 2P+E Plug

32A/230V | 10ft(3m) | 7.36kW | 0U
SGD598.00 (Excl. GST)
SGD651.82 (Incl. GST)
Home
Metered Rack PDUs
Metered Rack PDUs
1 Results
Sort by:
Sort by: Popularity
Single-Phase Metered PDU, 20 C13 & 4 C19 Outlets, IEC309 32A 2P+E Plug

Single-Phase Metered PDU, 20 C13 & 4 C19 Outlets, IEC309 32A 2P+E Plug

32A/230V | 10ft(3m) | 7.36kW | 0U
SGD598.00 (Excl. GST)
SGD651.82 (Incl. GST)