Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
Home
DWDM Open Line System
DWDM Open Line System
3 Results
Sort by:
Sort by: Popularity
40CH 100G DWDM PAM4 Open Line System, 80km, MON Port
Hot

40CH 100G DWDM PAM4 Open Line System, 80km, MON Port

All-In-One Solution | Auto Commissioning
SGD24,275.00 (Excl. GST)
SGD26,459.75 (Incl. GST)
DCP920-D04PA, 4CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber
Hot
Side B+NaN

DCP920-D04PA, 4CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber

Embedded 100G PAM4 | Side-A | C45-C60 | Single Fiber Solution
SGD17,563.00 (Excl. GST)
SGD19,143.67 (Incl. GST)
DCP920-D08PA, 8CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber
Side B+NaN

DCP920-D08PA, 8CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber

Embedded 100G PAM4 | Side-A | C45-C60 | Single Fiber Solution
SGD30,131.00 (Excl. GST)
SGD32,842.79 (Incl. GST)
Home
DWDM Open Line System
DWDM Open Line System
3 Results
Sort by:
Sort by: Popularity
40CH 100G DWDM PAM4 Open Line System, 80km, MON Port
Hot

40CH 100G DWDM PAM4 Open Line System, 80km, MON Port

All-In-One Solution | Auto Commissioning
SGD24,275.00 (Excl. GST)
SGD26,459.75 (Incl. GST)
DCP920-D04PA, 4CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber
Hot

DCP920-D04PA, 4CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber

Embedded 100G PAM4 | Side-A | C45-C60 | Single Fiber Solution
SGD17,563.00 (Excl. GST)
SGD19,143.67 (Incl. GST)
DCP920-D08PA, 8CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber

DCP920-D08PA, 8CH 100G DWDM PAM4 Open Line System, C45-C60, QSFP28, Side-A, Single Fiber

Embedded 100G PAM4 | Side-A | C45-C60 | Single Fiber Solution
SGD30,131.00 (Excl. GST)
SGD32,842.79 (Incl. GST)