Singapore (English / S$ SGD)
Contact Us
Singapore
FREE DELIVERY on Orders Over SGD99
Router, Security, NPB
Categories
23 Results
Sort by:
Sort by: Popularity
NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

5 Gbps FW | 800 Mbps TP | Desktop
SGD1,127.00 (Excl. GST)
SGD1,228.43 (Incl. GST)
NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

10 Gbps FW | 2 Gbps TP | 1U Rackmount
SGD4,640.00 (Excl. GST)
SGD5,057.60 (Incl. GST)
NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

20 Gbps FW | 3 Gbps TP | 1U Rackmount
SGD6,953.00 (Excl. GST)
SGD7,578.77 (Incl. GST)
T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring
Hot

T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring

HD 720G | 1.44Tbps | 1071.4 Mpps | 700ns Latency
SGD12,122.00 (Excl. GST)
SGD13,212.98 (Incl. GST)
T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 440G | 880 Gbps | 540Mpps | 660ns Latency
SGD7,681.00 (Excl. GST)
SGD8,372.29 (Incl. GST)
T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 3200G | 6.4 Tbps | 3571Mpps | 700ns Latency
SGD28,132.00 (Excl. GST)
SGD30,663.88 (Incl. GST)
T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring
Hot

T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring

HD 1280G | 2.56Tbps | 1905Mpps | 700ns Latency
SGD18,191.00 (Excl. GST)
SGD19,828.19 (Incl. GST)
SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

All-in-one | Secure VPN | 500 Users
SGD1,641.00 (Excl. GST)
SGD1,788.69 (Incl. GST)
License for NSG-2230, Renewal 1 Year
2-Year+NaN

License for NSG-2230, Renewal 1 Year

Hardware Maintenance | Software Update
SGD227.00 (Excl. GST)
SGD247.43 (Incl. GST)
License for NSG-3230, Renewal 1 Year
2-Year+NaN

License for NSG-3230, Renewal 1 Year

Hardware Maintenance | Software Update
SGD927.00 (Excl. GST)
SGD1,010.43 (Incl. GST)
License for NSG-5220, Renewal 1 Year
2-Year+NaN

License for NSG-5220, Renewal 1 Year

Hardware Maintenance | Software Update
SGD1,384.00 (Excl. GST)
SGD1,508.56 (Incl. GST)
BDL1 Bundle for NSG-2230 Subscription Services,1 Year
2-Year3-Year+NaN

BDL1 Bundle for NSG-2230 Subscription Services,1 Year

IPS | AV | Qosv | URL | TI
SGD271.00 (Excl. GST)
SGD295.39 (Incl. GST)
Router, Security, NPB
Categories
23 Results
Sort by:
Sort by: Popularity
NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

5 Gbps FW | 800 Mbps TP | Desktop
SGD1,127.00 (Excl. GST)
SGD1,228.43 (Incl. GST)
NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

10 Gbps FW | 2 Gbps TP | 1U Rackmount
SGD4,640.00 (Excl. GST)
SGD5,057.60 (Incl. GST)
NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

20 Gbps FW | 3 Gbps TP | 1U Rackmount
SGD6,953.00 (Excl. GST)
SGD7,578.77 (Incl. GST)
T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring
Hot

T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring

HD 720G | 1.44Tbps | 1071.4 Mpps | 700ns Latency
SGD12,122.00 (Excl. GST)
SGD13,212.98 (Incl. GST)
T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 440G | 880 Gbps | 540Mpps | 660ns Latency
SGD7,681.00 (Excl. GST)
SGD8,372.29 (Incl. GST)
T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 3200G | 6.4 Tbps | 3571Mpps | 700ns Latency
SGD28,132.00 (Excl. GST)
SGD30,663.88 (Incl. GST)
T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring
Hot

T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring

HD 1280G | 2.56Tbps | 1905Mpps | 700ns Latency
SGD18,191.00 (Excl. GST)
SGD19,828.19 (Incl. GST)
SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

All-in-one | Secure VPN | 500 Users
SGD1,641.00 (Excl. GST)
SGD1,788.69 (Incl. GST)
License for NSG-2230, Renewal 1 Year

License for NSG-2230, Renewal 1 Year

Hardware Maintenance | Software Update
SGD227.00 (Excl. GST)
SGD247.43 (Incl. GST)
License for NSG-3230, Renewal 1 Year

License for NSG-3230, Renewal 1 Year

Hardware Maintenance | Software Update
SGD927.00 (Excl. GST)
SGD1,010.43 (Incl. GST)
License for NSG-5220, Renewal 1 Year

License for NSG-5220, Renewal 1 Year

Hardware Maintenance | Software Update
SGD1,384.00 (Excl. GST)
SGD1,508.56 (Incl. GST)
BDL1 Bundle for NSG-2230 Subscription Services,1 Year

BDL1 Bundle for NSG-2230 Subscription Services,1 Year

IPS | AV | Qosv | URL | TI
SGD271.00 (Excl. GST)
SGD295.39 (Incl. GST)