FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-OM4LCDX.
00:35
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.

1m (3ft) LC UPC to LC UPC Duplex Typical 0.08dB IL OM4 Multimode Riser (OFNR) 2.0mm BIF Fiber Optic Patch Cable

#68299
#68299

0.08dB Typ.IL 40/100G Networks

9,88 € (Incl. VAT)
FS P/N: HD-OM4LCDX
12.9K Sold
89 Reviews
10 Questions
218 in DE Warehouse, Get it by 20 Jun, 2024
16 in Global Warehouse, Get it by 01 Jul, 2024
90 in Transit, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

LC UPC to LC UPC OM4 50/125 Duplex Bend Insensitive Fiber Patch Cable

Bend Insensitive Fiber Cable has less attenuation when bend or twisted compared with traditional fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

Fiberstore provides a full set of OEM services, such as fiber connector, length, color, specification, material, package, etc.

Specifications
Fiber Connector
LC UPC to LC UPC
Fiber Mode
OM4 50/125
Fiber Type
Duplex
Fiber Jacket
2.0mm, Riser (OFNR)
Insertion Loss
≤0.15dB
Return Loss
≥30dB
Wavelength
850/1300nm
Durability
1000 Cycles
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Corning BIF Fiber Guarantees Transmission Accuracy and Stability

It maintains flexibility and stability to bend without sacrificing transmission performance.

7.5mm Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Max 150N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity ensures low attenuation and low signal loss.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Uniboot / 2 Fibers
Fiber Grade
Corning Bend Insensitive
Bend Insensitive
Bend Insensitive
Corning Bend Insensitive
Jacket
PVC
PVC
PVC
PVC
Cable Diameter
2.0mm
2.0mm
3.0mm
2.0mm
Insertion Loss
≤0.15dB
≤0.3dB
≤0.3dB
≤0.2dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-20~70°C
-20~70°C
-25~70°C
-20~70°C
Application
Indoor, High Bandwith and Low-Loss Connections
Indoor, General Building
Indoor, Hazardous Areas
Indoor, High Density Cabling
Questions & Answers
Ask a question
All (10)Unanswered Question (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
87
2
0
0
0

F***o

United States

December 17, 2023
5.0
Nice item works perfectly tested on 10gbps.
Verified Purchase
Helpful 0
Comment 0

T***r

United States

December 11, 2023
5.0
The cable works great.
Verified Purchase
Helpful 0
Comment 0

M***s

United States

December 10, 2023
5.0
This cable insures that there is no data loss between the office equipment and the rack servers. Great speeds and reliability!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed