FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 5.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 2.
This picture is about 5.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 2.

D7000 20MC2, 20 x 10G SFP+ to 1 x 200G CFP2 Muxponder for D7000 Managed Chassis

#216503
#216503

ETH/SDH/OTN/FC DP-QPSK/8QAM/16QAM AmpCon-T

3.977,00 € (Excl. VAT)
FS P/N: 20MC2
4.732,63 € (Incl. VAT)
FS P/N: 20MC2
0 Sold
0 Review
0 Question
2 in Transit, Get it by 21 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

D7000 20MC2, 20 x 10G SFP+ to 1 x 200G CFP2 Muxponder for D7000 Managed Chassis

D7000 Series 20MC2 muxponder is designed for building high-capacity optical transport networks. It supports 20x 10G services on the client side, with capabilities for 10G WAN/LAN, OTU2/2E, STM-64, 8-32G FC functions. While on the line side, it features a 200G CFP2-DCO pluggable module.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Client Interface
20x 10G SFP+
Client Signal Mapping Mode
10GE LAN<->ODU2E<->ODU4;
10GE WAN<->ODU2<->ODU4;
STM64/OC192<->ODU2<->ODU4;
FC800/1000/1600/3200<->ODU Flexe<->ODU4;
OTU2/2e<->ODU2/2e<->ODU4
Line Interface
1x 200G CFP2
Line Signal Multiplexing Structure
200G(OCh)<->OTUC2<->ODUC2<->ODU4
Client Interface FEC
Not Supported
Line Interface FEC
SD-FEC
OTN Function
Adopts ITU-T G.709 Frame Format and Overhead Processing
ODUk (k=2, 2e, C2): PM
OTUk (k=C2): SM
Line Modulation Mode
400G Module Downgraded to 200G Mode: DP-16QAM/DP-8QAM/DP-QPSK
200G Module: DP-8QAM
Delay Measurement
Supported
LLDP
Supported
ALS
Supported
Loopback
Support Internal and External Loopback
Protection Scheme
OCP, OMSP and OLP
Ethernet Service Encapsulation Mode
10G WAN, 10G LAN, OTU2, OTU2E, STM-64, FC800, FC1000, FC1600, FC3200
Power Consumption
Max: 75W
Housing
Pluggable Module (Occupies 2 Slots in D7000-CH2U Chassis)
Dimension (HxWxD)
1.67"x8.42"x10.39" (42.3x213.9x264mm)
Weight
1.81kg
Operating Temperature
0 to 45℃ (32 to 113°F)
Storage Temperature
-40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Massive Capacity and Density in a Compact Footprint
20MC2 enables massive capacity with support for up to 200 Gb/s of line capacity plus 20x 10 Gb/s of client Ethernet ports. It can provide a capacity of up to 800G (full configuration).
200G High Capacity
Occupy 2 Slots in Chassis
Low Power Consumption <75W
Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Specifications

D7000 20MC2, 20 x 10G SFP+ to 1 x 200G CFP2 Muxponder for D7000 Managed Chassis

D7000 Series 20MC2 muxponder is designed for building high-capacity optical transport networks. It supports 20x 10G services on the client side, with capabilities for 10G WAN/LAN, OTU2/2E, STM-64, 8-32G FC functions. While on the line side, it features a 200G CFP2-DCO pluggable module.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Client Interface
20x 10G SFP+
Client Signal Mapping Mode
10GE LAN<->ODU2E<->ODU4;
10GE WAN<->ODU2<->ODU4;
STM64/OC192<->ODU2<->ODU4;
FC800/1000/1600/3200<->ODU Flexe<->ODU4;
OTU2/2e<->ODU2/2e<->ODU4
Line Interface
1x 200G CFP2
Line Signal Multiplexing Structure
200G(OCh)<->OTUC2<->ODUC2<->ODU4
Client Interface FEC
Not Supported
Line Interface FEC
SD-FEC
OTN Function
Adopts ITU-T G.709 Frame Format and Overhead Processing
ODUk (k=2, 2e, C2): PM
OTUk (k=C2): SM
Line Modulation Mode
400G Module Downgraded to 200G Mode: DP-16QAM/DP-8QAM/DP-QPSK
200G Module: DP-8QAM
Delay Measurement
Supported
LLDP
Supported
ALS
Supported
Loopback
Support Internal and External Loopback
Protection Scheme
OCP, OMSP and OLP
Ethernet Service Encapsulation Mode
10G WAN, 10G LAN, OTU2, OTU2E, STM-64, FC800, FC1000, FC1600, FC3200
Power Consumption
Max: 75W
Housing
Pluggable Module (Occupies 2 Slots in D7000-CH2U Chassis)
Dimension (HxWxD)
1.67"x8.42"x10.39" (42.3x213.9x264mm)
Weight
1.81kg
Operating Temperature
0 to 45℃ (32 to 113°F)
Storage Temperature
-40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Massive Capacity and Density in a Compact Footprint
20MC2 enables massive capacity with support for up to 200 Gb/s of line capacity plus 20x 10 Gb/s of client Ethernet ports. It can provide a capacity of up to 800G (full configuration).
200G High Capacity
Occupy 2 Slots in Chassis
Low Power Consumption <75W
Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers

Customer Reviews

Resources

3.977,00 € (Excl. VAT)

4.732,63 € (Incl. VAT)

2 in Transit