FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 6.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 2.
This picture is about 6.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 1.

200G DWDM Tunable Coherent CFP2 DCO 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission, Used with D7000 Series

Hot #216691
Hot #216691

Transmission QPSK/8-QAM/16-QAM FEC ≤23W Tunable

8.050,35 € (Incl. VAT)
FS P/N: CFP2-DCO-200G-D
2 Sold
0 Review
0 Question
12 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

200G Coherent CFP2-DCO Transceiver Module (Tunable, 80km, LC/UPC)

The CFP2-DCO-200G-D is CFP2 form factor coherent pluggable module compliant to the CFP MSA CFP2 Hardware Specification, based on DP-mQAM modulation, polarization diversity coherent Intradyne detection and advanced electronic link equalization.


On the host side, the module can accommodate a variety of signal types including 1* 200GE,2* 100GE, and OTU4. On the line side, the module supports 100G, 200G interfaces with different modulation formats and forward error correction (FEC) codes. Multiple 100G clients can be multiplexed onto a single 200G line side interface. The module support LLDP function.

Specifications
Part Number
CFP2-DCO-200G-D
Vendor Name
FS
Form Factor
CFP2
Max Data Rate
100GbE/200GbE/OTU4
Frequency Range
191.275-196.125 THz
Tunable Wavelength
1528.578-1567.337nm
Transmission Protocols
PM-QPSK (100G)
PM-8/16QAM (200G)
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Tx Power Range
-10-3dBm
Rx Power Range
100G 100ZR-OFEC-QPSK: -32-1dBm
100G FOIC1-OFEC-QPSK: -32-1dBm
200G 200ZR-OFEC-16QAM: -24-1dBm
200G FOIC2-OFEC-16QAM: -23-1dBm
200G 200ZR-OFEC-8QAM: -28-1dBm
200G FOIC2-OFEC-8QAM: -28-1dBm
Line Modulation
PM-QPSK (100G)
PM-8/16QAM (200G)
Power Consumption
≤23W
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
CFP2 MSA, CFP MSA
FEC Support
Yes
OSNR Sensitivity
100G 100ZR-OFEC-QPSK: 11.8dB
100G FOIC1-OFEC-QPSK: 12dB
200G 200ZR-OFEC-16QAM: 19.8dB
200G FOIC2-OFEC-16QAM: 20.5dB
200G 200ZR-OFEC-8QAM: 17.2dB
200G FOIC2-OFEC-8QAM: 17.5dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Service Interconnect Relay Amplification
See more
Point-to-Multipoint Transmission
View products
10G Service Interconnect Relay Amplification
View products
Three-site Transmission
View products
10G/100G Hybrid Transmission
View products

Features

200G Ethernet-centric Solution in Data Center
The 200G CFP2 module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 80 km, providing greater scale and higher transfer rates for DCI.
Specifications

200G Coherent CFP2-DCO Transceiver Module (Tunable, 80km, LC/UPC)

The CFP2-DCO-200G-D is CFP2 form factor coherent pluggable module compliant to the CFP MSA CFP2 Hardware Specification, based on DP-mQAM modulation, polarization diversity coherent Intradyne detection and advanced electronic link equalization.


On the host side, the module can accommodate a variety of signal types including 1* 200GE,2* 100GE, and OTU4. On the line side, the module supports 100G, 200G interfaces with different modulation formats and forward error correction (FEC) codes. Multiple 100G clients can be multiplexed onto a single 200G line side interface. The module support LLDP function.

Specifications
Part Number
CFP2-DCO-200G-D
Vendor Name
FS
Form Factor
CFP2
Max Data Rate
100GbE/200GbE/OTU4
Frequency Range
191.275-196.125 THz
Tunable Wavelength
1528.578-1567.337nm
Transmission Protocols
PM-QPSK (100G)
PM-8/16QAM (200G)
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Tx Power Range
-10-3dBm
Rx Power Range
100G 100ZR-OFEC-QPSK: -32-1dBm
100G FOIC1-OFEC-QPSK: -32-1dBm
200G 200ZR-OFEC-16QAM: -24-1dBm
200G FOIC2-OFEC-16QAM: -23-1dBm
200G 200ZR-OFEC-8QAM: -28-1dBm
200G FOIC2-OFEC-8QAM: -28-1dBm
Line Modulation
PM-QPSK (100G)
PM-8/16QAM (200G)
Power Consumption
≤23W
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
CFP2 MSA, CFP MSA
FEC Support
Yes
OSNR Sensitivity
100G 100ZR-OFEC-QPSK: 11.8dB
100G FOIC1-OFEC-QPSK: 12dB
200G 200ZR-OFEC-16QAM: 19.8dB
200G FOIC2-OFEC-16QAM: 20.5dB
200G 200ZR-OFEC-8QAM: 17.2dB
200G FOIC2-OFEC-8QAM: 17.5dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Service Interconnect Relay Amplification
See more
Point-to-Multipoint Transmission
View products
10G Service Interconnect Relay Amplification
View products
Three-site Transmission
View products
10G/100G Hybrid Transmission
View products
Features
200G Ethernet-centric Solution in Data Center
The 200G CFP2 module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 80 km, providing greater scale and higher transfer rates for DCI.

Questions & Answers

Customer Reviews

Resources

8.050,35 € (Incl. VAT)

12 in Transit